(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hook Eye Bolt (Stainless Steel)

Hook Eye Bolt (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      260,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· An open/close hook has been added to the conventional eye bolt for passing objects through after installation.
[Application]
· Used as a terminal fitting.

Features

●The hook can be opened and closed on the conventional eye bolt, you can also pass things after installation.

Usage

●As a metal fitting for the terminal.

Specification

●Metric Screw Type 
●Without nut

Materials

●Stainless Steel(SUS304)
Part Number
TFIB6
TFIB8
TFIB10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal of Thread (M) Length L (mm) Pitch
(mm)
Working Load
(kN)
JAN code Ordering Code

260,000 VND

1 Piece(s) Same day 61510.204989999037623380-3945

346,000 VND

1 Piece(s) 9 Day(s) 8201.250.294989999037630380-3953

526,000 VND

1 Piece(s) 9 Day(s) 10251.50.394989999037616380-3937

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Material Stainless Steel (SUS304) Thread Type Metric coarse Sales Unit Low Quantity (can be purchased from one)
Tip Shape Flat End Application Standard Screw Type Complete thread