(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Swivel Belt Hooks (Stainless Steel) (TSV1)

Swivel Belt Hooks (Stainless Steel) (TSV1)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      278,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· There is a linear part in the eye part, and belt with a wide width can be connected.
[Usage]
· As a connecting fitting of chain, wire, rope, etc., also joints of terminal fittings.

Part Number
TSV1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength
(mm)
Working Load
(kN)
Wire diameter
(mm)
Width
(mm)
JAN code Ordering Code Mass
(g)

278,000 VND

1 Piece(s) 9 Day(s) 630.24254989999285796328-612629

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Swivel / snap Material SUS304 Ordering Unit 1
Qty. 1 pc.

Please check the type/dimensions/specifications of the part TSV1 in the Swivel Belt Hooks (Stainless Steel) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TSV1 trong chuỗi Swivel Belt Hooks (Stainless Steel).

Products like this...

Part Number
TSV2
TSV3
TSV4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLength
(mm)
Working Load
(kN)
Wire diameter
(mm)
Width
(mm)
JAN code Ordering Code Mass
(g)

304,000 VND

1 Piece(s) 9 Day(s) 630.24314989999285802328-613433

326,000 VND

1 Piece(s) 9 Day(s) 630.24414989999285819328-614236

442,000 VND

1 Piece(s) 9 Day(s) 780.295514989999285826328-615163