(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Knurled Knob, Stepped (Part Number)

Knurled Knob, Stepped
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      52,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Knurled Knob, Stepped
Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Round Shape Stepped type
● Thread Size : M4, M5, M6, M8 and M10
● Material :
Body - SS400
● Surface Treatment : Chrome Plating
[Application]
Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on

Features

●A knurled knob with a stepped type.
●Knurling processing makes it difficult to slide and quick fastening is possible.

Specification

●SPQ(piece):10

Materials

●Steel(SS400/chrome plate)
Part Number
TKKBT-M4X10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Main Body Material Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Main Body, Surface Treatment Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

68,000 VND

1 Piece(s) 9 Day(s) M4Male thread (stepped)[Steel] Steel (SS400)[Steel] Steel (SS400)No-Chrome PlatingChrome Plating160.79.5-104989999283761470-059710

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Set Screw Flat Machining No
Side Machined Knurling Additional Function No Heat Resistant Temperature(℃) 10
Quantity(piece) 1

Please check the type/dimensions/specifications of the part TKKBT-M4X10 in the Knurled Knob, Stepped series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TKKBT-M4X10 trong chuỗi Knurled Knob, Stepped.

Products like this...

Part Number
TKKBT-M10X25S
TKKBT-M10X30
TKKBT-M10X30S
TKKBT-M4X10S
TKKBT-M4X16
TKKBT-M4X16S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Main Body Material Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Main Body, Surface Treatment Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

405,510 VND

1 Piece(s) 9 Day(s) M10Male thread (stepped)[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo361.523-254989999287646470-0856115

254,000 VND

1 Piece(s) 9 Day(s) M10Male thread (stepped)[Steel] Steel (SS400)[Steel] Steel (SS400)No-Chrome PlatingChrome Plating361.523-304989999283891470-0724119

405,950 VND

1 Piece(s) 9 Day(s) M10Male thread (stepped)[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo361.523-304989999287653470-0864119

134,000 VND

1 Piece(s) 9 Day(s) M4Male thread (stepped)[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo160.79.5-104989999283907470-073210

70,000 VND

1 Piece(s) 9 Day(s) M4Male thread (stepped)[Steel] Steel (SS400)[Steel] Steel (SS400)No-Chrome PlatingChrome Plating160.79.5-164989999283778470-060111

134,000 VND

1 Piece(s) 9 Day(s) M4Male thread (stepped)[Stainless Steel] Stainless Steel (SUS304)[Stainless Steel] Stainless Steel (SUS304)No-NoNo160.79.5-164989999283914470-074111