(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Knurled Knob, Stepped
Knobs Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Round Shape Stepped type
● Thread Size : M4, M5, M6, M8 and M10
● Material :
Body - SS400
● Surface Treatment : Chrome Plating
[Application]
Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Part Number |
---|
TKKBT-M4X16S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Main Body Material | Mounting Section, Material | Threaded End Machining | Tapped, Round Hole Machining | Main Body, Surface Treatment | Mounting Section, Surface Treatment | Shape (Ø) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
134,000 VND | 1 Piece(s) | 9 Day(s) | M4 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 16 | 0.7 | 9.5 | - | 16 | 4989999283914 | 470-0741 | 11 |
Loading...Tải…
Main Body, Type | Round shape | Round Shape, Type | Cylindrical Shape | Set Screw Flat Machining | No |
---|---|---|---|---|---|
Side Machined | Knurling | Additional Function | No | Heat Resistant Temperature(℃) | 10 |
Quantity(piece) | 1 |
Please check the type/dimensions/specifications of the part TKKBT-M4X16S in the Knurled Knob, Stepped series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TKKBT-M4X16S trong chuỗi Knurled Knob, Stepped.
Part Number |
---|
TKKBT-M10X30S |
TKKBT-M4X10 |
TKKBT-M4X10S |
TKKBT-M5X10 |
TKKBT-M5X10S |
TKKBT-M5X16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Main Body Material | Mounting Section, Material | Threaded End Machining | Tapped, Round Hole Machining | Main Body, Surface Treatment | Mounting Section, Surface Treatment | Shape (Ø) | Thread Pitch (mm) | Knob Height (mm) | Screw Depth (mm) | Thread Length (mm) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
405,950 VND | 1 Piece(s) | 9 Day(s) | M10 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 36 | 1.5 | 23 | - | 30 | 4989999287653 | 470-0864 | 119 | ||
68,000 VND | 1 Piece(s) | 9 Day(s) | M4 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 16 | 0.7 | 9.5 | - | 10 | 4989999283761 | 470-0597 | 10 | ||
134,000 VND | 1 Piece(s) | 9 Day(s) | M4 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 16 | 0.7 | 9.5 | - | 10 | 4989999283907 | 470-0732 | 10 | ||
78,000 VND | 1 Piece(s) | 9 Day(s) | M5 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 20 | 0.8 | 11.5 | - | 10 | 4989999283785 | 470-0619 | 15 | ||
166,000 VND | 1 Piece(s) | 9 Day(s) | M5 | Male thread (stepped) | [Stainless Steel] Stainless Steel (SUS304) | [Stainless Steel] Stainless Steel (SUS304) | No | - | No | No | 20 | 0.8 | 11.5 | - | 10 | 4989999283921 | 470-0759 | 15 | ||
78,000 VND | 1 Piece(s) | 9 Day(s) | M5 | Male thread (stepped) | [Steel] Steel (SS400) | [Steel] Steel (SS400) | No | - | Chrome Plating | Chrome Plating | 20 | 0.8 | 11.5 | - | 16 | 4989999283792 | 470-0627 | 18 |