(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Grip Knob Long (Part Number)

Grip Knob Long
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      42,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● Dimples in the outer circumference improve operability.
● Easy to grasp long type.
● For machines, tools, office equipment, OA equipment etc.

Part Number
TGKNL2-M6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

60,000 VND

1 Piece(s) 9 Day(s) M6Female Thread[Brass] Brass-Blind HoleNo2012215-4989999298840430-97587.9

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Type Round shape Main Body Material ABS Round Shape, Type Cylindrical Shape
Set Screw Flat Machining No Side Machined No Additional Function No
Main Body, Surface Treatment No Heat Resistant Temperature(℃) 70 Quantity(piece) 1

Please check the type/dimensions/specifications of the part TGKNL2-M6 in the Grip Knob Long series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TGKNL2-M6 trong chuỗi Grip Knob Long.

Products like this...

Part Number
TGKBL1-M3X15
TGKBL1-M4X10
TGKBL1-M4X15
TGKBL1-M5X10
TGKBL1-M5X15
TGKNL4-M8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

42,000 VND

1 Piece(s) 9 Day(s) M3Male thread[Steel] SteelNo-Trivalent Chromate160.516-154989999298611430-95293.4

42,000 VND

1 Piece(s) 9 Day(s) M4Male thread[Steel] SteelNo-Trivalent Chromate160.716-104989999298628430-95373.9

42,000 VND

1 Piece(s) 9 Day(s) M4Male thread[Steel] SteelNo-Trivalent Chromate160.716-154989999298635430-95454.2

42,000 VND

1 Piece(s) 9 Day(s) M5Male thread[Steel] SteelNo-Trivalent Chromate160.816-104989999298642430-95535.1

42,000 VND

1 Piece(s) 9 Day(s) M5Male thread[Steel] SteelNo-Trivalent Chromate160.816-154989999298659430-95615.7

94,000 VND

1 Piece(s) 9 Day(s) M8Female Thread[Brass] Brass-Blind HoleNo321.252716-4989999298857430-976621.1