(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Five-Lobe Knob, TFKB Type/TFKN Type (Part Number)

Five-Lobe Knob, TFKB Type/TFKN Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      24,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

● It is a pentagon shape knob that feels familiar in the hand.
● For machines, tools, office equipment, OA equipment etc.

Features

●A pentagon type knob that easily fits the hand.

Specification

●Heat Resistant Temperature: 70°C

Materials

●Knob: ABS Resin
Part Number
TFKN1-M5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

32,000 VND

1 Piece(s) 9 Day(s) M5Female Thread[Brass] Brass-Blind HoleNo350.8178.5-4989999298345430-92518.9

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body, Type Polygon Main Body Material ABS Set Screw Flat Machining No
Side Machined No Polygonal Shape, Type Pentagon Additional Function No
Main Body, Surface Treatment No Heat Resistant Temperature(℃) 70 Quantity(piece) 1

Please check the type/dimensions/specifications of the part TFKN1-M5 in the Five-Lobe Knob, TFKB Type/TFKN Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TFKN1-M5 trong chuỗi Five-Lobe Knob, TFKB Type/TFKN Type.

Products like this...

Part Number
TFKB1-M6X10
TFKB1-M6X15
TFKB1-M6X20
TFKN1-M6
TFKN2-M6
TFKN2-M8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Section Dia. d (mm) or Nominal Dia. Mounting Section Type Mounting Section, Material Threaded End Machining Tapped, Round Hole Machining Mounting Section, Surface Treatment Shape
(Ø)
Thread Pitch
(mm)
Knob Height
(mm)
Screw Depth
(mm)
Thread Length
(mm)
JAN code Ordering Code Mass
(g)

26,000 VND

1 Piece(s) 9 Day(s) M6Male thread[Steel] SteelNo-Trivalent Chromate35114-104989999298215430-912010.9

26,000 VND

1 Piece(s) 9 Day(s) M6Male thread[Steel] SteelNo-Trivalent Chromate35114-154989999298222430-913812

26,000 VND

1 Piece(s) 9 Day(s) M6Male thread[Steel] SteelNo-Trivalent Chromate35114-204989999298239430-914612.7

34,000 VND

1 Piece(s) 9 Day(s) M6Female Thread[Brass] Brass-Blind HoleNo351178.5-4989999298352430-92609.2

44,000 VND

1 Piece(s) 9 Day(s) M6Female Thread[Brass] Brass-Blind HoleNo4211810-4989999298369430-927814.7

44,000 VND

1 Piece(s) 9 Day(s) M8Female Thread[Brass] Brass-Blind HoleNo421.251810-4989999298376430-928615.3