(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Heat Resistant Phenolic Casters Swivel (Part Number)

Heat Resistant Phenolic Casters Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,583,013VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Wheels are made of phenol, which has can be used at temperatures up to 200°C and which features excellent abrasion resistance and high load resistance.
· A caster that is suitable for use in high temperature environments.

Features

●Phenol is used in the wheel materials, it can be used up to 200°C and it is excellent in wear resistance and load resistance.

Specification

●P(mm):11
●Plate Type 
●Heat Resistant Grease Specification
●Flexible Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Phenol
Part Number
TYPBJB-150A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

2,337,422 VND

1 Piece(s) 9 Day(s) 198140.01~220.00With Double Stopper (Rotation + Turning)20087(94)87(94)120120150402044989999252361450-98462150

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Wheel Material Phenol Wheel Characteristics Heat resistant
Fitting Material Steel Mounting Hole Type Slotted Holes Load Category Medium Load
Mounting Hole Diameter P(mm) 11 Specifications Heat-Resistant Grease Specifications Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYPBJB-150A in the Heat Resistant Phenolic Casters Swivel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TYPBJB-150A trong chuỗi Heat Resistant Phenolic Casters Swivel.

Products like this...

Part Number
TYPBJ100
TYPBJ130
TYPBJ150
TYPBJB-100A
TYPBJB-130A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

1,583,013 VND

1 Piece(s) 9 Day(s) 14480.01~140.00No10067(74)67(74)9595100321024989999531275278-36221010

1,835,956 VND

1 Piece(s) 9 Day(s) 177140.01~220.00No18075(82)75(82)10510513040183.64989999531282278-36311610

2,084,360 VND

1 Piece(s) 9 Day(s) 198140.01~220.00No20087(94)87(94)120120150402044989999531299278-36491870

1,697,886 VND

1 Piece(s) Same day 14480.01~140.00With Double Stopper (Rotation + Turning)10067(74)67(74)9595100321024989999252347450-98201160

2,089,752 VND

1 Piece(s) 9 Day(s) 177140.01~220.00With Double Stopper (Rotation + Turning)18075(82)75(82)10510513040183.64989999252354450-98381890