(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cold-Tolerant Urethane Caster, Fixed (Part Number)

Cold-Tolerant Urethane Caster, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      540,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A reinforced nylon wheel is used that features excellent cold resistance and that can be used at temperatures as low as -40°C.

[Uses]
· Ideal for transport inside freezers and in cold regions.

Features

●The wheel is excellent in cold resistance, a reinforced nylon wheel that can be used up to-40°C is used.

Specification

●P(mm):11
●Plate Type 
●Cold Grease Specification 
●With Commercial Bearing
●Fixed Type

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Nylon Wheel, Cold Resistance Urethane
Part Number
TYPUK130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

871,591 VND

1 Piece(s) 9 Day(s) 177140.01~220.00180100561379313040183.64989999531435278-29011310

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Cold Resistance Urethane
Wheel Characteristics Cold Resistance Fitting Material Steel Mounting Hole Type Round hole
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Cold-Resistant Grease Specifications, With Commercial Bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYPUK130 in the Cold-Tolerant Urethane Caster, Fixed series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TYPUK130 trong chuỗi Cold-Tolerant Urethane Caster, Fixed.

Products like this...

Part Number
TYPUK100
TYPUK150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

540,000 VND

1 Piece(s) 9 Day(s) 14480.01~140.00100804511580100321024989999531428278-2898750

941,713 VND

1 Piece(s) 9 Day(s) 198140.01~220.002001005613793150402044989999531442278-29101520