(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· A caster with urethane wheel that does not easily accumulate static electricity or dust.
[Uses]
· Ideal for electronic and medical equipment for which static electricity can be damaging.
Part Number |
---|
TYUEJ150 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,457,101 VND | 1 Piece(s) | 9 Day(s) | 198 | 220.01~320.00 | No | 300 | 87(94) | 87(94) | 120 | 120 | 150 | 38 | 306 | 4989999531114 | 278-1646 | 2410 |
Loading...Tải…
Caster Type | Plate Type Universal | Properties | Static electricity prevention | Wheel Material | Urethane |
---|---|---|---|---|---|
Wheel Characteristics | Antistatic | Fitting Material | Steel | Mounting Hole Type | Slotted Holes |
Load Category | Medium Load | Mounting Hole Diameter P(mm) | 11 | Specifications | Dust Resistant/Includes Commercial Bearings |
Ordering Unit(piece) | 1 |
Please check the type/dimensions/specifications of the part TYUEJ150 in the Antistatic Urethane, Freely Rotating series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TYUEJ150 trong chuỗi Antistatic Urethane, Freely Rotating.
Part Number |
---|
TYUEJ100 |
TYUEJ130 |
TYUEJB-100A |
TYUEJB-130A |
TYUEJB-150A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Load Range (daN) | Stopper (Detail) | Allowable Load (daN) | Mounting Hole Pitch Longitudinal direction (mm) | Mounting Hole Pitch Transverse Direction (mm) | Plate Length A (mm) | Plate Width B (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Allowable Load (kgf) | JAN code | Ordering Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
969,998 VND | 1 Piece(s) | 9 Day(s) | 144 | 140.01~220.00 | No | 180 | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 183.6 | 4989999531091 | 278-1620 | 1180 | ||
1,314,480 VND | 1 Piece(s) | 9 Day(s) | 177 | 220.01~320.00 | No | 250 | 75(82) | 75(82) | 105 | 105 | 130 | 35 | 255 | 4989999531107 | 278-1638 | 2040 | ||
946,000 VND | 1 Piece(s) | 9 Day(s) | 144 | 140.01~220.00 | With Double Stopper (Rotation + Turning) | 180 | 67(74) | 67(74) | 95 | 95 | 100 | 32 | 183.6 | 4989999252378 | 450-9854 | 1320 | ||
1,348,000 VND | 1 Piece(s) | 9 Day(s) | 177 | 220.01~320.00 | With Double Stopper (Rotation + Turning) | 250 | 75(82) | 75(82) | 105 | 105 | 130 | 35 | 255 | 4989999252385 | 450-9862 | 2330 | ||
1,500,000 VND | 1 Piece(s) | 9 Day(s) | 198 | 220.01~320.00 | With Double Stopper (Rotation + Turning) | 300 | 87(94) | 87(94) | 120 | 120 | 150 | 38 | 306 | 4989999252392 | 450-9871 | 2710 |