(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Antistatic Urethane, Freely Rotating (Part Number)

Antistatic Urethane, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      946,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A caster with urethane wheel that does not easily accumulate static electricity or dust.

[Uses]
· Ideal for electronic and medical equipment for which static electricity can be damaging.

Part Number
TYUEJ130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

1,314,480 VND

1 Piece(s) 9 Day(s) 177220.01~320.00No25075(82)75(82)105105130352554989999531107278-16382040

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Properties Static electricity prevention Wheel Material Urethane
Wheel Characteristics Antistatic Fitting Material Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Dust Resistant/Includes Commercial Bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYUEJ130 in the Antistatic Urethane, Freely Rotating series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TYUEJ130 trong chuỗi Antistatic Urethane, Freely Rotating.

Products like this...

Part Number
TYUEJ100
TYUEJ150
TYUEJB-100A
TYUEJB-130A
TYUEJB-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

969,998 VND

1 Piece(s) 9 Day(s) 144140.01~220.00No18067(74)67(74)959510032183.64989999531091278-16201180

1,457,101 VND

1 Piece(s) 9 Day(s) 198220.01~320.00No30087(94)87(94)120120150383064989999531114278-16462410

946,000 VND

1 Piece(s) 9 Day(s) 144140.01~220.00With Double Stopper (Rotation + Turning)18067(74)67(74)959510032183.64989999252378450-98541320

1,348,000 VND

1 Piece(s) 9 Day(s) 177220.01~320.00With Double Stopper (Rotation + Turning)25075(82)75(82)105105130352554989999252385450-98622330

1,500,000 VND

1 Piece(s) 9 Day(s) 198220.01~320.00With Double Stopper (Rotation + Turning)30087(94)87(94)120120150383064989999252392450-98712710