(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Do bão Yagi, thời gian giao hàng đối với khách miền Bắc sẽ kéo dài thêm 2-3 ngày hoặc hơn. Xin Quý khách thông cảm!
    Due to Typhoon Yagi, delivery time for Northern customers will be extended by 2-3 days or more. We appreciate your understanding!

Press-Formed Reduced Noise Caster, Stainless Steel Fitting, Freely Rotating (Part Number)

Press-Formed Reduced Noise Caster, Stainless Steel Fitting, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,220,998VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Made of (SUS304) stainless steel, the product has superior corrosion resistance and water resistance.
· The swivel part is sealed with rubber packing, etc., and features a waterproof and dust-proof structure.
· Turning noise common with casters is eliminated. (Noise free type)
· Starting resistance is reduced, making swiveling and rotating extremely easy.
· The wheel features a unique star pattern shape.

Part Number
TXSUJ150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

1,588,336 VND

1 Piece(s) 8 Day(s) 190No14075(90)75(90)110110150401434989999216264256-06661860

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Load Range(daN) 80.01~140.00 Wheel Material Urethane
Wheel Characteristics No Fitting Material Stainless Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Mounting Hole Diameter P(mm) 11 Specifications Wheel: Proprietary Star Pattern - Swiveling/Rotating Part: Dust proof and waterproof structure with radial ball bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TXSUJ150 in the Press-Formed Reduced Noise Caster, Stainless Steel Fitting, Freely Rotating series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TXSUJ150 trong chuỗi Press-Formed Reduced Noise Caster, Stainless Steel Fitting, Freely Rotating.

Products like this...

Part Number
TXSUJ100
TXSUJ125
TXSUJB100
TXSUJB125
TXSUJB150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

1,220,998 VND

1 Piece(s) 9 Day(s) 132No10067(74)67(74)9595100331024989999216240256-06401100

1,487,936 VND

1 Piece(s) 9 Day(s) 168No13075(90)75(90)110110125401334989999216257256-06581680

1,363,231 VND

1 Piece(s) 9 Day(s) 132With Rotation Stopper10067(74)67(74)9595100331024989999216271256-07631180

1,675,231 VND

1 Piece(s) 9 Day(s) 168With Rotation Stopper13075(90)75(90)110110125401334989999216288256-07711810

1,805,071 VND

1 Piece(s) 9 Day(s) 190With Rotation Stopper14075(90)75(90)110110150401434989999216295256-07802200