(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Press-Formed Sound-Dampening Caster, Rubber Wheels, Fixed (Part Number)

Press-Formed Sound-Dampening Caster, Rubber Wheels, Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      310,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Turning noise common with casters is eliminated. (Noise free type)
· Starting resistance is reduced, making swiveling and rotating extremely easy. The wheel features a unique star pattern shape.

Part Number
TXK150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

460,000 VND

1 Piece(s) 8 Day(s) 190140100(112)53(56)13892150401434989999216141255-96411300

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Fixed Properties Quiet Load Range(daN) 80.01~140.00
Stopper (Detail) No Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Mounting Hole Type Slotted Holes Load Category Medium Load
Mounting Hole Diameter P(mm) 11 Specifications With Drip-proof/Dust-proof Cover Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TXK150 in the Press-Formed Sound-Dampening Caster, Rubber Wheels, Fixed series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TXK150 trong chuỗi Press-Formed Sound-Dampening Caster, Rubber Wheels, Fixed.

Products like this...

Part Number
TXK100
TXK125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

310,000 VND

1 Piece(s) 9 Day(s) 13210080(90)45(50)11580100331024989999216127255-9625790

408,000 VND

1 Piece(s) 9 Day(s) 168130100(112)53(56)13892125401334989999216134255-96331170