(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Press-Formed Nylon Wheel, Rubber Casters, Freely Rotating (Part Number)

Press-Formed Nylon Wheel, Rubber Casters, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      298,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Approximately 10% lighter than conventional press-made rubber wheel casters.
· When the stopper is engaged, rotation of the wheels and the swiveling of casters can both be stopped simultaneously.

Part Number
TYNRJB-150A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

600,000 VND

1 Piece(s) 9 Day(s) 198140.01~220.00With Double Stopper (Rotation + Turning)18087(94)87(94)12012015040183.64989999252484450-99602000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Mounting Hole Type Slotted Holes Load Category Medium Load
Mounting Hole Diameter P(mm) 11 Specifications Rotating Part: With Radial Bearing Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TYNRJB-150A in the Press-Formed Nylon Wheel, Rubber Casters, Freely Rotating series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TYNRJB-150A trong chuỗi Press-Formed Nylon Wheel, Rubber Casters, Freely Rotating.

Products like this...

Part Number
TYNRJ100
TYNRJ130
TYNRJ150
TYNRJB-100A
TYNRJB-130A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

298,000 VND

1 Piece(s) 9 Day(s) 14480.01~140.00No10067(74)67(74)9595100321024989999531589278-24811000

460,000 VND

1 Piece(s) 9 Day(s) 177140.01~220.00No16075(82)75(82)10510513040163.24989999531596278-24991510

500,000 VND

1 Piece(s) 9 Day(s) 198140.01~220.00No18087(94)87(94)12012015040183.64989999531602278-25021720

544,406 VND

1 Piece(s) 9 Day(s) 144140.01~220.00With Double Stopper (Rotation + Turning)10067(74)67(74)9595100321024989999252460450-99431140

564,000 VND

1 Piece(s) 9 Day(s) 177140.01~220.00With Double Stopper (Rotation + Turning)16072(82)72(82)10510513032163.24989999252477450-99511790