(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Press-Formed Rubber Caster, Freely Rotating (Part Number)

Press-Formed Rubber Caster, Freely Rotating
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      374,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· The steel wheel features a great design and a characteristic star shaped marking. (Design registered)
· A double bearing is employed for the free-swivel part, realizing smooth rotation.
· The wheel rotation part features a commercial bearing and has excellent durability.
· Fixed wheel with stopper. When used together with swivel casters with stopper, all four wheels can be locked.

Features

●Steel wheels are shaped like a star with distinctive design characteristics.(registered design)
●The adjustable pivot part adopts a double bearing, smooth rotation was achieved.
●The wheel rotating part has excellent durability with commercial bearing.

Specification

●Plate Type
●Wheel Rotation Part: Commercial Bearing Input

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
●Wheel: Steel Wheel, Rubber
Part Number
TJ130
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

679,413 VND

1 Piece(s) 9 Day(s) 177140.01~220.00No180Slotted Holes75(90)75(90)11011013042111844518772003182171-23651950

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Wheel Material Rubber Wheel Characteristics No
Fitting Material Steel Load Category Light/Medium Load Specifications Wheel: Proprietary star pattern - Swiveling Part: Double bearing - Rotating Part: Includes commercial bearings
Ordering Unit(piece) 1

Please check the type/dimensions/specifications of the part TJ130 in the Press-Formed Rubber Caster, Freely Rotating series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TJ130 trong chuỗi Press-Formed Rubber Caster, Freely Rotating.

Products like this...

Part Number
TJ100
TJ150
TJ200
TJ75
TJB100
TJB130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction
(mm)
Mounting Hole Pitch Transverse Direction
(mm)
Plate Length A
(mm)
Plate Width B
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Mounting Hole Diameter P
(mm)
Allowable Load
(kgf)
JAN code Ordering Code Mass
(g)

374,000 VND

1 Piece(s) Same day 14480.01~140.00No100Slotted Holes67(74)67(74)95951003510.51024518772003175171-23491150

749,931 VND

1 Piece(s) Same day 198140.01~220.00No200Slotted Holes75(90)75(90)12012015045112044518772003199171-23812250

1,007,848 VND

1 Piece(s) 9 Day(s) 250220.01~320.00No250Slotted Holes100(115)100(115)1401402004611.52554518772003205171-24033750

457,860 VND

1 Piece(s) Same day 10035.01~80.00No80Round hole6363828275329.5824518772003168171-2322600

673,436 VND

1 Piece(s) Same day 14480.01~140.00With Double Stopper (Rotation + Turning)100Slotted Holes67(74)67(74)95951003510.51024518772003373171-24461250

853,265 VND

1 Piece(s) 9 Day(s) 177140.01~220.00With Double Stopper (Rotation + Turning)180Slotted Holes75(90)75(90)11011013042111844518772003380171-24622150