(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Helps keep factories safe and beautify the environment.
· Combine single units with other parts to adjust the length, create L/cross parts, and lay out as you wish.
· Each pole comes with 4 anchor bolts.
Applications:
· For general-purpose factories, warehouses, workplaces, and anywhere else where safety is a must.
Part Number |
---|
SFG09 |
SFG09B |
SFG09D |
SFG09DB |
SFG12 |
SFG12B |
SFG12D |
SFG12DB |
SFG509 |
SFG509B |
SFG512 |
SFG512B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications | Frontage (mm) | Height (mm) | JAN code | Ordering Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|
9,596,035 VND | 1 Piece(s) | 9 Day(s) | Single Item | 944 | 955 | 4989999632286 | 505-6713 | 9.6 | ||
7,005,955 VND | 1 Piece(s) | 9 Day(s) | For Overflow | 944 | 955 | 4989999632293 | 505-6721 | 6.8 | ||
11,041,873 VND | 1 Piece(s) | 9 Day(s) | Door Unit | 979 | 955 | 4989999632309 | 509-3040 | 10.8 | ||
8,451,793 VND | 1 Piece(s) | 9 Day(s) | Door Overflow | 979 | 955 | 4989999632316 | 509-3058 | 7.7 | ||
9,937,475 VND | 1 Piece(s) | 9 Day(s) | Single Item | 1244 | 955 | 4989999632323 | 505-6730 | 11.1 | ||
7,347,393 VND | 1 Piece(s) | 9 Day(s) | For Overflow | 1244 | 955 | 4989999632330 | 505-6748 | 8.3 | ||
11,403,233 VND | 1 Piece(s) | 9 Day(s) | Door Unit | 1279 | 955 | 4989999810233 | 273-5661 | 11.6 | ||
8,813,153 VND | 1 Piece(s) | 9 Day(s) | Door Overflow | 1279 | 955 | 4989999810240 | 273-5679 | 8.5 | ||
14,997,713 VND | 1 Piece(s) | 9 Day(s) | Single Item | 944 | 1655 | 4989999632347 | 509-3007 | 20.0 | ||
11,845,075 VND | 1 Piece(s) | 9 Day(s) | For Overflow | 944 | 1655 | 4989999632354 | 509-3015 | 14.0 | ||
15,680,593 VND | 1 Piece(s) | Quote | Single Item | 1244 | 1655 | 4989999632361 | 509-3023 | 23.0 | ||
12,527,953 VND | 1 Piece(s) | 8 Day(s) | For Overflow | 1244 | 1655 | 4989999632378 | 509-3031 | 17.0 |
Loading...Tải…
Color | Yellow | Material | Steel | Quantity | 1 Car |