(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
Imao Corporation hold-down clamp, clamp & stopper, plain strap (With Screw Hole) (BJ159)
Part Number |
---|
BJ159-08063 |
BJ159-08080 |
BJ159-10080 |
BJ159-10100 |
BJ159-10125 |
BJ159-12100 |
BJ159-12125 |
BJ159-12160 |
BJ159-16125 |
BJ159-16160 |
BJ159-16200 |
BJ159-20125 |
BJ159-20160 |
BJ159-20200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Clamping Force (N) | Length L (mm) | Thread Diameter M | Length H (mm) |
---|---|---|---|---|---|---|---|---|---|
680,818 VND | 1 Piece(s) | Same day | 10 | 6900 | 63 | M8×1.25 | 12 | ||
734,056 VND | 1 Piece(s) | Same day | 10 | 6900 | 80 | M8×1.25 | 12 | ||
816,523 VND | 1 Piece(s) | 9 Day(s) | 10 | 11300 | 80 | M10×1.5 | 16 | ||
920,806 VND | 1 Piece(s) | 9 Day(s) | 10 | 11300 | 100 | M10×1.5 | 16 | ||
1,056,766 VND | 1 Piece(s) | 9 Day(s) | 10 | 11300 | 125 | M10×1.5 | 16 | ||
933,948 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 16700 | 100 | M12×1.75 | 19 | ||
1,044,788 VND | 1 Piece(s) | 9 Day(s) | 10 | 16700 | 125 | M12×1.75 | 19 | ||
1,235,881 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 16700 | 160 | M12×1.75 | 22 | ||
1,078,096 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 18000 | 125 | M16×2 | 19 | ||
1,436,203 VND | 1 Piece(s) | 9 Day(s) | 10 | 18000 | 160 | M16×2 | 22 | ||
1,721,746 VND | 1 Piece(s) | 9 Day(s) | 10 | 20200 | 200 | M16×2 | 25 | ||
1,185,293 VND | 1 Piece(s) | 9 Day(s) | 10 | 19700 | 125 | M20×2.5 | 22 | ||
1,480,378 VND | 1 Piece(s) | 9 Day(s) | 10 | 19700 | 160 | M20×2.5 | 22 | ||
1,865,925 VND | 1 Piece(s) | 9 Day(s) | 10 | 22900 | 200 | M20×2.5 | 25 |
Part Number |
---|
Loading...Tải…
Tightening Force (Range Selectable)(N) | 3000~ | Type | Main Body |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy