(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]Flange type hook clamp set suitable for clamping in low places.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Clamping Force (N) | Length L (mm) | Thread Diameter M | Length H (mm) |
---|---|---|---|---|---|---|---|---|---|
1,726,906 VND | 1 Piece(s) | 12 Day(s) | 10 | 15000 | 24 | - | 39 | ||
1,755,290 VND | 1 Piece(s) | 12 Day(s) | 10 | 12000 | 24 | - | 39 | ||
1,781,483 VND | 1 Piece(s) | Same day | 10 | 10000 | 24 | - | 39 | ||
2,206,125 VND | 1 Piece(s) | 12 Day(s) | 10 | 13000 | 28 | - | 54 | ||
2,371,495 VND | 1 Piece(s) | 12 Day(s) | 10 | 10000 | 28 | - | 54 | ||
2,809,820 VND | 1 Piece(s) | 12 Day(s) | 10 | 18000 | 35 | - | 67 | ||
2,897,705 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 14000 | 35 | - | 69 | ||
2,945,165 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 12000 | 35 | - | 69 | ||
2,890,590 VND | 1 Piece(s) | 12 Day(s) | 10 | 18000 | 35 | M12×1.75 | 67 | ||
3,033,048 VND | 1 Piece(s) | 12 Day(s) | 10 | 14000 | 35 | M12×1.75 | 67 | ||
3,063,073 VND | 1 Piece(s) | 12 Day(s) | 10 | 12000 | 35 | M12×1.75 | 69 | ||
3,637,838 VND | 1 Piece(s) | 12 Day(s) | 10 | 38000 | 42 | - | 69 | ||
3,834,325 VND | 1 Piece(s) | 12 Day(s) | 10 | 31000 | 42 | - | 76 | ||
3,948,403 VND | 1 Piece(s) | 12 Day(s) | 10 | 26000 | 42 | - | 76 | ||
3,941,835 VND | 1 Piece(s) | 12 Day(s) | 10 | 31000 | 42 | M12×1.75 | 76 | ||
4,055,913 VND | 1 Piece(s) | 12 Day(s) | 10 | 26000 | 42 | M12×1.75 | 76 |
Part Number |
---|
Loading...Tải…
Tightening Force (Range Selectable)(N) | 3000~ | Type | Main Body |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy