(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Index Plunger (Long Stroke, Nose-Lock Type) (Part Number)

Index Plunger (Long Stroke, Nose-Lock Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      538,421VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Hand-operated indexing plungers. The nose is easily retracted by pulling on the knob. By releasing the knob, the built-in spring returns the nose to its original position.
· The nose-lock locks the nose in its retracted position by rotating the knob 90 degrees while it is extended.

External appearance of index plunger

External appearance of NDXNE-L

External appearance of NDXNE-L

External appearance of NDXNE-LW-SUS

External appearance of NDXNE-LW-SUS

External Dimensions Of Index Plunger

External dimensions of NDXNE-L / NDXNE-L-SUS / NDXNE-AL-SUS

External dimensions of NDXNE-L / NDXNE-L-SUS / NDXNE-AL-SUS

External dimensions of NDXNE-LW / NDXNE-LW-SUS / NDXNE-ALW-SUS

External dimensions of NDXNE-LW / NDXNE-LW-SUS / NDXNE-ALW-SUS

Index Plunger Main Body Material

TypeMain BodyKnobCoil SpringNose
NDXNE-L
NDXNE-LW
SUM22L
Black oxide coating
Polyamide
Matte black
SUS302WPASUM22L
HRC58 to 62
NDXNE-L-SUS
NDXNE-LW-SUS
SUS303SUS420
HRC53 to 55
NDXNE-AL-SUS
NDXNE-ALW-SUS
SUS303

Index Plunger Specifications

Sized
(-0.02)
(-0.04)
SML1ADLW1T1WTBLoad (N)
Min To Max
NDXNE-LNDXNE-LW-SUS1058M10 × 1171.32149.5131017525 to 16
NDXNE-LWNDXNE-AL-SUS1269M12 × 1.5201.82557.7141119636 to 18
NDXNE-L-SUSNDXNE-ALW-SUS16812M16 × 1.5262.33376191424815 to 45
SteelSUS With Nose QuenchingSUS Without Nose QuenchingWeight
(g)
Part NumberPart NumberPart Number
NDXNE10LNDXNE10L-SUSNDXNE10AL-SUS21
NDXNE12LNDXNE12L-SUSNDXNE12AL-SUS32
NDXNE16LNDXNE16L-SUSNDXNE16AL-SUS77
SteelSUS With Nose QuenchingSUS Without Nose QuenchingWeight
(g)
Part NumberPart NumberPart Number
NDXNE10LWNDXNE10LW-SUSNDXNE10ALW-SUS27
NDXNE12LWNDXNE12LW-SUSNDXNE12ALW-SUS41
NDXNE16LWNDXNE16LW-SUSNDXNE16ALW-SUS94
SizeAllowable Shear Force (N)
NDXNE-LNDXNE-LW-SUS10589
NDXNE-LWNDXNE-AL-SUS12848
NDXNE-L-SUSNDXNE-ALW-SUS161,507
SizeRecommended Chamfer Size
NDXNE-LNDXNE-LW-SUS1060° chamfering, depth 2.5
NDXNE-LWNDXNE-AL-SUS1260° chamfering, depth 3.5
NDXNE-L-SUSNDXNE-ALW-SUS16

If screwing the index plunger completely into the plate, chamfer the tapped hole on the plate side.

Part Number
NDXNE10LW-SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

813,828 VND

1 Piece(s) 12 Day(s) 101058[Stainless Steel] SUS30349.5[Stainless Steel] SUS420[Hardening] HardeningNoDouble Nut

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Standard Locking Mechanism Nose Lock Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No

Please check the type/dimensions/specifications of the part NDXNE10LW-SUS in the Index Plunger (Long Stroke, Nose-Lock Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NDXNE10LW-SUS trong chuỗi Index Plunger (Long Stroke, Nose-Lock Type).

Products like this...

Part Number
NDXNE10L
NDXNE10L-SUS
NDXNE10LW
NDXNE12AL-SUS
NDXNE12ALW-SUS
NDXNE12L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut

538,421 VND

1 Piece(s) Same day 101058[Steel] SUM22L Black Oxide49.5[Steel] SUM22LNoBlack Oxide CoatingSingle nut

785,697 VND

1 Piece(s) 12 Day(s) 101058[Stainless Steel] SUS30349.5[Stainless Steel] SUS420[Hardening] HardeningNoSingle nut

552,782 VND

1 Piece(s) Same day 101058[Steel] SUM22L Black Oxide49.5[Steel] SUM22LNoBlack Oxide CoatingDouble Nut

849,864 VND

1 Piece(s) 12 Day(s) 101869[Stainless Steel] SUS30357.7[Stainless Steel] SUS303NoNoSingle nut

871,110 VND

1 Piece(s) 12 Day(s) 101869[Stainless Steel] SUS30357.7[Stainless Steel] SUS303NoNoDouble Nut

594,289 VND

1 Piece(s) 12 Day(s) 101869[Steel] SUM22L Black Oxide57.7[Steel] SUM22LNoBlack Oxide CoatingSingle nut