(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Hand-operated indexing plungers. The nose is easily retracted by pulling on the knob. By releasing the knob, the built-in spring returns the nose to its original position.
· The nose-lock locks the nose in its retracted position by rotating the knob 90 degrees while it is extended.
External appearance of NDXNE-L
External appearance of NDXNE-LW-SUS
External dimensions of NDXNE-L / NDXNE-L-SUS / NDXNE-AL-SUS
External dimensions of NDXNE-LW / NDXNE-LW-SUS / NDXNE-ALW-SUS
Type | Main Body | Knob | Coil Spring | Nose |
---|---|---|---|---|
NDXNE-L NDXNE-LW | SUM22L Black oxide coating | Polyamide Matte black | SUS302WPA | SUM22L HRC58 to 62 |
NDXNE-L-SUS NDXNE-LW-SUS | SUS303 | SUS420 HRC53 to 55 | ||
NDXNE-AL-SUS NDXNE-ALW-SUS | SUS303 | |||
Size | d (-0.02) (-0.04) | S | M | L1 | A | D | L | W1 | T1 | W | T | B | Load (N) Min To Max | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NDXNE-L | NDXNE-LW-SUS | 10 | 5 | 8 | M10 × 1 | 17 | 1.3 | 21 | 49.5 | 13 | 10 | 17 | 5 | 2 | 5 to 16 |
NDXNE-LW | NDXNE-AL-SUS | 12 | 6 | 9 | M12 × 1.5 | 20 | 1.8 | 25 | 57.7 | 14 | 11 | 19 | 6 | 3 | 6 to 18 |
NDXNE-L-SUS | NDXNE-ALW-SUS | 16 | 8 | 12 | M16 × 1.5 | 26 | 2.3 | 33 | 76 | 19 | 14 | 24 | 8 | 15 to 45 |
Steel | SUS With Nose Quenching | SUS Without Nose Quenching | Weight (g) |
---|---|---|---|
Part Number | Part Number | Part Number | |
NDXNE10L | NDXNE10L-SUS | NDXNE10AL-SUS | 21 |
NDXNE12L | NDXNE12L-SUS | NDXNE12AL-SUS | 32 |
NDXNE16L | NDXNE16L-SUS | NDXNE16AL-SUS | 77 |
Steel | SUS With Nose Quenching | SUS Without Nose Quenching | Weight (g) |
---|---|---|---|
Part Number | Part Number | Part Number | |
NDXNE10LW | NDXNE10LW-SUS | NDXNE10ALW-SUS | 27 |
NDXNE12LW | NDXNE12LW-SUS | NDXNE12ALW-SUS | 41 |
NDXNE16LW | NDXNE16LW-SUS | NDXNE16ALW-SUS | 94 |
Size | Allowable Shear Force (N) | ||
---|---|---|---|
NDXNE-L | NDXNE-LW-SUS | 10 | 589 |
NDXNE-LW | NDXNE-AL-SUS | 12 | 848 |
NDXNE-L-SUS | NDXNE-ALW-SUS | 16 | 1,507 |
Size | Recommended Chamfer Size | ||
---|---|---|---|
NDXNE-L | NDXNE-LW-SUS | 10 | 60° chamfering, depth 2.5 |
NDXNE-LW | NDXNE-AL-SUS | 12 | 60° chamfering, depth 3.5 |
NDXNE-L-SUS | NDXNE-ALW-SUS | 16 |
If screwing the index plunger completely into the plate, chamfer the tapped hole on the plate side.
Part Number |
---|
NDXNE10LW-SUS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
813,828 VND | 1 Piece(s) | 12 Day(s) | 10 | 10 | 5 | 8 | [Stainless Steel] SUS303 | 49.5 | [Stainless Steel] SUS420 | [Hardening] Hardening | No | Double Nut |
Loading...Tải…
Types | Standard | Locking Mechanism | Nose Lock | Mounting Method | Screw-In |
---|---|---|---|---|---|
Overall Length | Standard | All Stainless | Not Compliant | Tip surface treatment | No |
Please check the type/dimensions/specifications of the part NDXNE10LW-SUS in the Index Plunger (Long Stroke, Nose-Lock Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NDXNE10LW-SUS trong chuỗi Index Plunger (Long Stroke, Nose-Lock Type).
Part Number |
---|
NDXNE10L |
NDXNE10L-SUS |
NDXNE10LW |
NDXNE12AL-SUS |
NDXNE12ALW-SUS |
NDXNE12L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft O.D. (mm) | d (Ø) | S (mm) | Body Material | L (mm) | Tip material | Tip heat treatment | Main Body Surface Treatment | Nut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
538,421 VND | 1 Piece(s) | Same day | 10 | 10 | 5 | 8 | [Steel] SUM22L Black Oxide | 49.5 | [Steel] SUM22L | No | Black Oxide Coating | Single nut | ||
785,697 VND | 1 Piece(s) | 12 Day(s) | 10 | 10 | 5 | 8 | [Stainless Steel] SUS303 | 49.5 | [Stainless Steel] SUS420 | [Hardening] Hardening | No | Single nut | ||
552,782 VND | 1 Piece(s) | Same day | 10 | 10 | 5 | 8 | [Steel] SUM22L Black Oxide | 49.5 | [Steel] SUM22L | No | Black Oxide Coating | Double Nut | ||
849,864 VND | 1 Piece(s) | 12 Day(s) | 10 | 18 | 6 | 9 | [Stainless Steel] SUS303 | 57.7 | [Stainless Steel] SUS303 | No | No | Single nut | ||
871,110 VND | 1 Piece(s) | 12 Day(s) | 10 | 18 | 6 | 9 | [Stainless Steel] SUS303 | 57.7 | [Stainless Steel] SUS303 | No | No | Double Nut | ||
594,289 VND | 1 Piece(s) | 12 Day(s) | 10 | 18 | 6 | 9 | [Steel] SUM22L Black Oxide | 57.7 | [Steel] SUM22L | No | Black Oxide Coating | Single nut |