(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Level Adjuster (for Heavy Loads) (KA60) (Part Number)

Level Adjuster (for Heavy Loads) (KA60)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      226,460VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Excellent cost performance

[Features]
· Fixing is possible using the KACP (clamp plate for level adjusters) sold separately.

 
Part Number
KA60-12X120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMounting Shape Type Height Adjusting Handle Thread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width W
(mm)
Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Full height
(mm)
Thread Pitch
(mm)

275,618 VND

1 Piece(s) Same day 10Metal mount typeNoSteel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate-1512014512-1.75

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Properties Standard
Swivel Mechanism No

Please check the type/dimensions/specifications of the part KA60-12X120 in the Level Adjuster (for Heavy Loads) (KA60) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần KA60-12X120 trong chuỗi Level Adjuster (for Heavy Loads) (KA60).

Products like this...

Part Number
KA60-12X050
KA60-12X100
KA60-12X150
KA60-16X065
KA60-16X100
KA60-16X130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMounting Shape Type Height Adjusting Handle Thread Material Thread Surface Treatment Body Material Main Body Surface Treatment Width W
(mm)
Allowable Load
(kN)
Thread Length L1
(mm)
Main Body Height E
(mm)
Nominal of Thread M
(mm)
Full height
(mm)
Thread Pitch
(mm)

226,460 VND

1 Piece(s) Same day 10Metal mount typeNoSteel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate-15507512-1.75

243,853 VND

1 Piece(s) Same day 10Metal mount typeNoSteel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate-1510012512-1.75

277,700 VND

1 Piece(s) Same day 10Metal mount typeNoSteel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate-1515017512-1.75

276,830 VND

1 Piece(s) Same day 10Metal mount typeNoSteel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate-20659216-2

295,550 VND

1 Piece(s) Same day 10Metal mount typeNoSteel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate-2010012716-2

263,420 VND

1 Piece(s) Same day 10Metal mount typeNoSteel[Zinc Plating] Zinc Trivalent ChromateSteel[Zinc Plating] Zinc Trivalent Chromate-2013015716-2