(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Leveling Foot Base (Part Number)

Leveling Foot Base
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      249,431VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Structural material for factory automation equipment

 
Part Number
LFAC-8080-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Adjuster Mounting M Diameter
(mm)
Series Material Surface Treatment Length
(mm)
Width
(mm)
Height
(mm)
O.D.
(mm)
Thickness
(mm)
Specifications Applicable Series

809,365 VND

1 Piece(s) 4 Day(s) or more 10Aluminum16NIC Autotec M8 SeriesAluminumAlumite Clear Coating8080--15With chamferingM8

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part LFAC-8080-8 in the Leveling Foot Base series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LFAC-8080-8 trong chuỗi Leveling Foot Base.

Products like this...

Part Number
LFA-3090-6
LFA-4040-4
LFA-4060-4
LFAR-40-4
LFAR-60-6
LFAR-80-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMaterial Adjuster Mounting M Diameter
(mm)
Series Material Surface Treatment Length
(mm)
Width
(mm)
Height
(mm)
O.D.
(mm)
Thickness
(mm)
Specifications Applicable Series

544,105 VND

1 Piece(s) 4 Day(s) or more 10Aluminum16NIC Autotec M6 SeriesAluminumAlumite Clear Coating9030--15-M6

386,285 VND

1 Piece(s) 7 Day(s) or more 10Aluminum8NIC Autotec M4 SeriesAluminumAlumite Clear Coating4040--10-M4

456,206 VND

1 Piece(s) 9 Day(s) or more 10Aluminum8NIC Autotec M4 SeriesAluminumAlumite Clear Coating6040--10-M4

546,656 VND

1 Piece(s) 4 Day(s) or more 10Aluminum8NIC Autotec M4 SeriesAluminumAlumite Clear Coating---4010-M4

732,016 VND

1 Piece(s) 4 Day(s) or more 10Aluminum16NIC Autotec M6 SeriesAluminumAlumite Clear Coating---6015-M6

956,538 VND

1 Piece(s) 4 Day(s) or more 10Aluminum16NIC Autotec M8 SeriesAluminumAlumite Clear Coating---8015-M8