(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Built for strength, the H10 series consists of frame, bracket and fastening parts that can withstand large loads measured in tons.
Standard Extrusion Size(mm) | 50 | Extrusion Size | 50x100 | Extrusion Series | NIC Autotec H10 Series |
---|---|---|---|---|---|
Extrusion Type | Rectangle | Number of Extrusion Slots | 1 Row Groove × 2 Row Groove | Number of Slotted Surfaces | 4-Side Slot |
Material | A6N01S-T5 | Surface Treatment (Painting) | Clear Electrodeposition Coating | Color | Silver |