(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Basic Frame M6 Series Standard Grade AFS-6060L

Basic Frame M6 Series Standard Grade AFS-6060L
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
・ This is the basic frame of the Alpha Frame. The external shape and T-slot are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt connection
・ Reproduces a clear texture on the surface by electroplating acrylic resin on the aluminum extrusion
・ By using the design support (KAKCHAR) together, you can assemble while looking at the assembly drawing and nut insertion drawing
・ As for the assembly support, the parts layout drawing can be printed on the aluminum extrusion, which is drawn by KAKCHAR, and the assembly time can be shortened
[Applications]
・ As a material for large booths
・ Components for machine base of factory automation equipment and robot machine base
・ Parts for clean booth and conveyor machine base

Part Number
AFS-6060L-6-[15-4000/1]
AFS-6060L-6-[15-4000/1]-[T,​W]
AFS-6060L-6-BK-[15-4000/1]
AFS-6060L-6-BK-[15-4000/1]-[T,​W]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSSurface Treatment Surface Treatment (Painting) Color Length
(mm)
Tapping

-

1 Piece(s) 7 Day(s) or more 10-Clear Electrodeposition CoatingSilver15 ~ 4000None

-

1 Piece(s) 7 Day(s) or more 10-Clear Electrodeposition CoatingSilver15 ~ 4000T (One End-Side) / W (Both Ends)

-

1 Piece(s) 9 Day(s) or more 10Black AnodizeMatte Clear Electrostatic PaintBlack15 ~ 4000None

-

1 Piece(s) 9 Day(s) or more 10Black AnodizeMatte Clear Electrostatic PaintBlack15 ~ 4000T (One End-Side) / W (Both Ends)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Standard Extrusion Size(mm) 60 Extrusion Size 60x60 Extrusion Series NIC Autotec M6 Series
Extrusion Type Square Number of Extrusion Slots 2 Row Groove × 2 Row Groove Number of Slotted Surfaces 4-Side Slot
Material A6063S-T5 (205)