(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Basic Frame M4 Series Heavyweight Class AFSC-404020

Basic Frame M4 Series Heavyweight Class AFSC-404020
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
This basic frame is the frame that alpha frame is based on. The outer dimensions and T grooves are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt coupling.

Part Number
AFSC-404020-4-[15-4000/1]
AFSC-404020-4-[15-4000/1]-[T,​W]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSLength
(mm)
Tapping

-

1 Piece(s) 7 Day(s) or more 1015 ~ 4000None

-

1 Piece(s) 7 Day(s) or more 1015 ~ 4000T (One End-Side) / W (Both Ends)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Standard Extrusion Size(mm) 20 Extrusion Series NIC Autotec M4 Series Extrusion Type With C plane
Material A6063S-T5 Surface Treatment (Painting) Clear Electrodeposition Coating Color Silver