(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Narrowing Width Pillow Type Ball Bearing Unit UCPA2 Series

Narrowing Width Pillow Type Ball Bearing Unit UCPA2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,730,313VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

•Related Keywords: TYB, Pillow Type, Bearing Unit

Part Number
UCPA204
UCPA205
UCPA206
UCPA207
UCPA208
UCPA209
UCPA210
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. d
(Ø)
Mounting Height H
(mm)
Basic Rated Load Dynamic
(Kgf)
Basic Rated Load Static
(Kgf)
Housing Name No. Weight

4,730,313 VND

1 Piece(s) 4 Day(s) 2030.21280650PA 204590

4,742,756 VND

1 Piece(s) 7 Day(s) 2536.51400730PA 205830

4,803,720 VND

1 Piece(s) 7 Day(s) 3042.919501050PA 2061200

4,862,507 VND

1 Piece(s) 7 Day(s) 3547.625701430PA 2071700

4,915,385 VND

1 Piece(s) 7 Day(s) 4049.229101650PA 2082000

4,964,218 VND

1 Piece(s) 7 Day(s) 4554.232001850PA 2092200

5,018,648 VND

1 Piece(s) 7 Day(s) 5057.235102100PA 2102800

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Cast Iron
Bearing Inner Dia. Shape Cylindrical Hole Type of Pillow Blocks Narrow Width Rolling Element Material Steel
Surface Treatment Not Provided Cover -