(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Pillow-type Ball Bearing Unit UKP3 Series

Pillow-type Ball Bearing Unit UKP3 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,454,105VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

•Related Keywords: TYB, Pillow Type, Bearing Unit

Part Number
UKP315
UKP316
UKP317
UKP318
UKP319
UKP320
UKP322
UKP324
UKP326
UKP328
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShaft Bore Dia. d
(Ø)
Mounting Height H
(mm)
Basic Rated Load Dynamic
(Kgf)
Basic Rated Load Static
(Kgf)
Installation Bolt Name Housing Name No. Weight

7,454,105 VND

1 Piece(s) 7 Day(s) 65100113007400M22P 31514900

8,181,631 VND

1 Piece(s) 7 Day(s) 70106123008250M22P 31618600

8,757,058 VND

1 Piece(s) 7 Day(s) 75112133009200M27P 31720600

9,652,236 VND

1 Piece(s) 7 Day(s) 801181430010200M27P 31822800

11,309,910 VND

1 Piece(s) 7 Day(s) 851251530011300M30P 31929300

13,343,109 VND

1 Piece(s) 7 Day(s) 901401730013500M30P 32034800

17,901,969 VND

1 Piece(s) 7 Day(s) 1001502050017200M33P 32243900

21,576,129 VND

1 Piece(s) 7 Day(s) 1101602070017400M33P 32455700

28,240,645 VND

1 Piece(s) 7 Day(s) 1151802290020200M33P 32671900

34,267,777 VND

1 Piece(s) 7 Day(s) 1252002530023200M33P 32892500

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Unit, Type Bearing Unit Bearing Unit, Type Pillow Type Unit Body Material Cast Iron
Bearing Inner Dia. Shape Taper Hole Type of Pillow Blocks Standard Rolling Element Material Steel
Surface Treatment Not Provided Cover Cast Iron Cover Attached