(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Drain Trap for Air Conditioners

Drain Trap for Air Conditioners
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,154,510VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·A special float ball prevents the backflow of contaminated air even if the seal water is cut.
·Demonstrates excellent deodorant and insect repellent effects
·Ultra-compact design ideal for drain traps in small air conditioners
·Internal parts can be easily attached and detached for easy inspection and cleaning.
·Light reflective tape makes it easy to check even in hidden areas
·Horizontal mounting type

 
Part Number
F-CT25
F-CT30
F-CT40
F-CT50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnection port

3,154,510 VND

1 Piece(s) 8 Day(s) or more 25A

3,536,986 VND

1 Piece(s) 6 Day(s) or more 30A

4,174,446 VND

1 Piece(s) 8 Day(s) or more 40A

4,939,398 VND

1 Piece(s) 8 Day(s) or more 50A

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification For Drain Pipe Type Piping component Pipe Portion Type Check valve