(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Wire Connecting Nails (Part Number)

Wire Connecting Nails
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,687,261VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

KN Murata CO., Ltd.'s screws and wire connecting nails for building materials. It is sold in boxes and packs.

 
Part Number
31920300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength Material Surface Treatment Surface Treatment (Details) Nail Head Diameter
(mm)
Color Wire diameter
(mm)
Specifications Body shape Qty. Note

2,707,058 VND

1 Piece(s) 6 Day(s) or more 45[Stainless] Iron[Paint / Coating] Painting / Coating[Yellow Painted] Yellow Coat5-2.1Flat (flat winding)Screw400 × 40 rollMainly for packaging and formwork

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Nails Sales Unit Box/package

Please check the type/dimensions/specifications of the part 31920300 in the Wire Connecting Nails series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 31920300 trong chuỗi Wire Connecting Nails.

Products like this...

Part Number
31910040
31910046
31910060
31910090
31910293
31920305
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLength Material Surface Treatment Surface Treatment (Details) Nail Head Diameter
(mm)
Color Wire diameter
(mm)
Specifications Body shape Qty. Note

2,085,675 VND

1 Piece(s) 6 Day(s) or more 57[Stainless] IronNo-6Yellow2.5Bamboo shoots (ridge winding)Smooth300 × 30 rollMainly for formwork

1,806,786 VND

1 Piece(s) 6 Day(s) or more 65[Stainless] IronNo-6Yellow2.5Bamboo shoots (ridge winding)Smooth300 × 20 rollMainly for formwork

1,886,468 VND

1 Piece(s) 6 Day(s) or more 65[Stainless] IronNo-7Yellow2.8Bamboo shoots (ridge winding)Smooth250 × 20 roll-

1,846,628 VND

1 Piece(s) 6 Day(s) or more 75[Stainless] IronNo-7Yellow3.0Bamboo shoots (ridge winding)Smooth200 × 20 roll-

2,467,650 VND

1 Piece(s) 6 Day(s) or more 32[Stainless] Iron[Paint / Coating] cement coated[Yellow Painted] Yellow Coat5-2.1Bamboo shoots (ridge winding)Screw400 × 40 rollMainly for packaging and formwork

2,384,485 VND

1 Piece(s) 6 Day(s) or more 50[Stainless] Iron[Paint / Coating] Painting / Coating[Yellow Painted] Yellow Coat5-2.1Flat (flat winding)Screw400 × 30 rollMainly for packaging and formwork