(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
EASY type that can reduce installation processes by 1/2 as well as installation cost
[Features]
· Focus on simple functions such as stopping the machine when a person is detected
· It can be used as a photoelectric sensor for detection presence
· Significantly reduces steps for implementation
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications | Cable Length (mm) | Smallest Detected Subject (mm) | Numbers of optical axis | Detection width (mm) | Optical Axis Pitch (mm) | Application |
---|---|---|---|---|---|---|---|---|---|---|---|
38,907,777 VND | 1 Piece(s) | 7 Day(s) or more | NPN output | Connection cables are not included | φ14 | 26 | 245 | 9 | For finger protection | ||
24,881,535 VND | 1 Piece(s) | 7 Day(s) or more | NPN output | Connection cables are not included | φ20 | 16 | 245 | 15 | For finger protection | ||
16,839,238 VND | 1 Piece(s) | 6 Day(s) or more | NPN output | Connection cables are not included | φ30 | 10 | 245 | 25 | For hand and arm protection | ||
38,987,150 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | Connection cables are not included | φ14 | 26 | 245 | 9 | For finger protection | ||
16,839,238 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | Connection cables are not included | φ30 | 10 | 245 | 25 | For hand and arm protection | ||
19,692,225 VND | 1 Piece(s) | 7 Day(s) or more | NPN output | Connection cables are not included | φ30 | 11 | 295 | 25 | For hand and arm protection | ||
19,773,267 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | Connection cables are not included | φ30 | 11 | 295 | 25 | For hand and arm protection | ||
43,085,070 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | Connection cables are not included | φ14 | 32 | 299 | 9 | For finger protection | ||
27,506,670 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | Connection cables are not included | φ20 | 20 | 305 | 15 | For finger protection | ||
25,432,116 VND | 1 Piece(s) | 7 Day(s) or more | NPN output | Connection cables are not included | φ30 | 16 | 395 | 25 | For hand and arm protection | ||
25,432,116 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | Connection cables are not included | φ30 | 16 | 395 | 25 | For hand and arm protection | ||
29,832,967 VND | 1 Piece(s) | 7 Day(s) or more | NPN output | Connection cables are not included | φ30 | 19 | 470 | 25 | For hand and arm protection | ||
29,832,967 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | Connection cables are not included | φ30 | 19 | 470 | 25 | For hand and arm protection | ||
32,557,649 VND | 1 Piece(s) | 7 Day(s) or more | NPN output | Connection cables are not included | φ30 | 21 | 520 | 25 | For hand and arm protection | ||
42,273,923 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | Connection cables are not included | φ20 | 36 | 545 | 15 | For finger protection | ||
34,024,856 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | Connection cables are not included | φ30 | 22 | 545 | 25 | For hand and arm protection | ||
36,563,233 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | Connection cables are not included | φ30 | 23 | 570 | 25 | For hand and arm protection | ||
37,863,356 VND | 1 Piece(s) | 7 Day(s) or more | NPN output | Connection cables are not included | φ30 | 25 | 620 | 25 | For hand and arm protection | ||
38,007,785 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | Connection cables are not included | φ30 | 25 | 620 | 25 | For hand and arm protection | ||
69,401,828 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | Connection cables are not included | φ14 | 68 | 623 | 9 | For finger protection | ||
47,444,525 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | Connection cables are not included | φ20 | 42 | 635 | 15 | For finger protection | ||
49,350,818 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | Connection cables are not included | φ20 | 46 | 695 | 15 | For finger protection | ||
43,085,070 VND | 1 Piece(s) | 7 Day(s) or more | NPN output | Connection cables are not included | φ30 | 29 | 720 | 25 | For hand and arm protection | ||
43,085,070 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | Connection cables are not included | φ30 | 29 | 720 | 25 | For hand and arm protection | ||
77,756,416 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | Connection cables are not included | φ14 | 80 | 731 | 9 | For finger protection | ||
47,585,271 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | Connection cables are not included | φ30 | 32 | 795 | 25 | For hand and arm protection | ||
54,929,765 VND | 1 Piece(s) | 7 Day(s) or more | NPN output | Connection cables are not included | φ30 | 37 | 920 | 25 | For hand and arm protection | ||
53,110,575 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | Connection cables are not included | φ30 | 37 | 920 | 25 | For hand and arm protection | ||
64,851,716 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | Connection cables are not included | φ20 | 62 | 935 | 15 | For finger protection | ||
98,225,348 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | Connection cables are not included | φ14 | 108 | 983 | 9 | For finger protection | ||
57,505,554 VND | 1 Piece(s) | 7 Day(s) or more | NPN output | Connection cables are not included | φ30 | 40 | 995 | 25 | For hand and arm protection | ||
57,505,554 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | Connection cables are not included | φ30 | 40 | 995 | 25 | For hand and arm protection | ||
68,988,695 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | Connection cables are not included | φ30 | 48 | 1195 | 25 | For hand and arm protection | ||
70,655,209 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | Connection cables are not included | φ30 | 51 | 1270 | 25 | For hand and arm protection | ||
77,408,761 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | Connection cables are not included | φ30 | 56 | 1395 | 25 | For hand and arm protection | ||
90,800,451 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | Connection cables are not included | φ30 | 65 | 1620 | 25 | For hand and arm protection | ||
17,444,328 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | 300 | φ25 | 8 | 185 | 20 | For hand protection | ||
18,856,767 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | 300 | φ25 | 10 | 225 | 20 | For hand protection | ||
19,740,987 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | 300 | φ25 | 14 | 305 | 20 | For hand protection | ||
29,830,743 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | 300 | φ25 | 22 | 465 | 20 | For hand protection | ||
29,830,743 VND | 1 Piece(s) | 7 Day(s) or more | PNP output, the test input logic is inverted | 300 | φ25 | 22 | 465 | 20 | For hand protection | ||
33,895,024 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | 300 | φ25 | 26 | 545 | 20 | For hand protection | ||
37,863,356 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | 300 | φ25 | 30 | 625 | 20 | For hand protection | ||
46,194,001 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | 300 | φ25 | 38 | 785 | 20 | For hand protection | ||
50,186,277 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | 300 | φ25 | 42 | 865 | 20 | For hand protection | ||
54,584,591 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | 300 | φ25 | 46 | 945 | 20 | For hand protection | ||
54,584,591 VND | 1 Piece(s) | 7 Day(s) or more | PNP output, the test input logic is inverted | 300 | φ25 | 46 | 945 | 20 | For hand protection | ||
58,779,956 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | 300 | φ25 | 50 | 1025 | 20 | For hand protection | ||
62,975,321 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | 300 | φ25 | 54 | 1105 | 20 | For hand protection | ||
67,170,546 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | 300 | φ25 | 58 | 1185 | 20 | For hand protection | ||
70,948,374 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | 300 | φ25 | 62 | 1265 | 20 | For hand protection | ||
70,948,374 VND | 1 Piece(s) | 7 Day(s) or more | PNP output, the test input logic is inverted | 300 | φ25 | 62 | 1265 | 20 | For hand protection | ||
75,143,600 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | 300 | φ25 | 66 | 1345 | 20 | For hand protection | ||
83,534,329 VND | 1 Piece(s) | 7 Day(s) or more | PNP output | 300 | φ25 | 74 | 1505 | 20 | For hand protection | ||
83,534,329 VND | 1 Piece(s) | 7 Day(s) or more | PNP output, the test input logic is inverted | 300 | φ25 | 74 | 1505 | 20 | For hand protection | ||
17,274,397 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | 3000 | φ25 | 10 | 225 | 20 | For hand protection | ||
18,659,325 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | 3000 | φ25 | 14 | 305 | 20 | For hand protection | ||
23,575,591 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | 3000 | φ25 | 18 | 385 | 20 | For hand protection | ||
27,144,041 VND | 1 Piece(s) | 6 Day(s) or more | NPN output | 3000 | φ25 | 22 | 465 | 20 | For hand protection | ||
27,144,041 VND | 1 Piece(s) | 6 Day(s) or more | PNP output | 3000 | φ25 | 22 | 465 | 20 | For hand protection |
Loading...Tải…
Types | Safety Light Curtain |