(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Drilling Screw Hex (Part Number)

Drilling Screw Hex
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      660,155VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It is used for joining thin steel plates or steel plates and steel frames. Material: "Steel" steel, surface treatment: "Bright chromate plating" bright chromate plating

Part Number
88000811
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength Material Surface Treatment Mounting Hole Shape Nominal of Thread (D) Detailed Shape Size
(mm)
Compatible Drill Diameter
(mm)
Thread Diameter
(mm)

708,760 VND

1 Piece(s) 6 Day(s) or more 45[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Complete thread12.8×456.06.0

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Screws for steel plates

Please check the type/dimensions/specifications of the part 88000811 in the Drilling Screw Hex series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 88000811 trong chuỗi Drilling Screw Hex.

Products like this...

Part Number
88000802
88000803
88000805
88000812
88000813
88000814
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngLength Material Surface Treatment Mounting Hole Shape Nominal of Thread (D) Detailed Shape Size
(mm)
Compatible Drill Diameter
(mm)
Thread Diameter
(mm)

688,441 VND

1 Piece(s) 6 Day(s) or more 35[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×355.05.0

714,338 VND

1 Piece(s) 6 Day(s) or more 40[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×405.05.0

673,700 VND

1 Piece(s) 6 Day(s) or more 45[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket10.8Complete thread10.8×455.05.0

735,056 VND

1 Piece(s) 6 Day(s) or more 50[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Complete thread12.8×506.06.0

723,105 VND

1 Piece(s) 6 Day(s) or more 60[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Thread Part Length 50.012.8×606.06.0

660,155 VND

1 Piece(s) 6 Day(s) or more 70[Steel] Iron[UniChrome Plating] Bright Chromate PlatingHex Socket12.8Thread Part Length 55.012.8×706.06.0