(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Caster, CAL-UHG Model, Swivel Wheel Plate Type (Part Number)

Caster, CAL-UHG Model, Swivel Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      816,869VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Casters used mostly for carrying heavy items such as large machinery and equipment.
[Features]
· Approximately 10% smaller in height compared to the conventional products (UHG).
· Their large allowable load makes it useful for carrying large machinery. (Maximum allowable load: 700 daN)
· Use of special steel plates enables them to be moved easily, enhancing the operability and reducing the fatigue.
[Applications]
· Suitable for server racks.
· Their high allowable load makes them suitable for carrying large machinery.

Part Number
CAL-UHG-50MC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Foil material

1,041,570 VND

1 Piece(s) 4 Day(s) or more 10Plate Type Universal / Low Floor Heavy Load74Low Floor Heavy Load320.01~485.00400[Engineering Plastics] MC NylonAbrasion Resistance / Chemical Resistance64648484503842-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Stopper (Detail) No Fitting Material Steel Mounting Hole Type Round hole
Application Factory facilities / Vertical lift Load Category Heavy Load

Please check the type/dimensions/specifications of the part CAL-UHG-50MC in the Caster, CAL-UHG Model, Swivel Wheel Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CAL-UHG-50MC trong chuỗi Caster, CAL-UHG Model, Swivel Wheel Plate Type.

Frequently asked question (FAQ)FAQ

Question:Question: How much lower is the swivel start force compared to conventional products?
Answer:Answer: It has been reduced up to 40%. Movement with less force is possible due to the vast improvement in swivel performance.

Products like this...

Part Number
CAL-UHG-50GFB
CAL-UHG-50GNB
CAL-UHG-50MCE
CAL-UHG-50PB
CAL-UHG-65MC
CAL-UHG-65MCE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCaster Type Mounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Foil material

816,869 VND

1 Piece(s) 6 Day(s) or more -Plate Type Universal-Low Floor Heavy Load220.01~320.00-[Nylon] Black nylonNo--8484---Reinforced nylon

880,510 VND

1 Piece(s) 6 Day(s) or more -Plate Type Universal / Low Floor Heavy Load74Low Floor Heavy Load220.01~320.00300[Nylon] Reinforced NylonAbrasion Resistance / Chemical Resistance64648484503842-

1,374,479 VND

1 Piece(s) 6 Day(s) or more 10Plate Type Universal / Low Floor Heavy Load74[Antistatic] Electrical Conductivity320.01~485.00400[Engineering Plastics] MC Nylon (Conductive)Abrasion Resistance / Chemical Resistance / Antistatic64648484503842-

912,631 VND

1 Piece(s) 4 Day(s) or more 10Plate Type Universal / Low Floor Heavy Load74Low Floor Heavy Load320.01~485.00400PhenolAbrasion Resistance / Chemical Resistance / Heat resistant64648484503842-

1,597,362 VND

1 Piece(s) 4 Day(s) or more -Plate Type Universal / Low Floor Heavy Load89Low Floor Heavy Load485.01~750.00600[Engineering Plastics] MC NylonAbrasion Resistance / Chemical Resistance7878100100654852-

2,422,995 VND

1 Piece(s) 6 Day(s) or more -Plate Type Universal / Low Floor Heavy Load89[Antistatic] Electrical Conductivity485.01~750.00600[Engineering Plastics] MC Nylon (Conductive)Abrasion Resistance / Chemical Resistance / Antistatic7878100100654852-