(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Casters used mostly for carrying heavy items such as large machinery and equipment.
[Features]
· Approximately 10% smaller in height compared to the conventional products (UHG).
· Their large allowable load makes it useful for carrying large machinery. (Maximum allowable load: 700 daN)
· Use of special steel plates enables them to be moved easily, enhancing the operability and reducing the fatigue.
[Applications]
· Suitable for server racks.
· Their high allowable load makes them suitable for carrying large machinery.
Part Number |
---|
CAL-UHG-50GNB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Caster Type | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
880,510 VND | 1 Piece(s) | 6 Day(s) or more | - | Plate Type Universal / Low Floor Heavy Load | 74 | Low Floor Heavy Load | 220.01~320.00 | 300 | [Nylon] Reinforced Nylon | Abrasion Resistance / Chemical Resistance | 64 | 64 | 84 | 84 | 50 | 38 | 42 | - |
Loading...Tải…
Stopper (Detail) | No | Fitting Material | Steel | Mounting Hole Type | Round hole |
---|---|---|---|---|---|
Application | Factory facilities / Vertical lift | Load Category | Heavy Load |
Please check the type/dimensions/specifications of the part CAL-UHG-50GNB in the Caster, CAL-UHG Model, Swivel Wheel Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CAL-UHG-50GNB trong chuỗi Caster, CAL-UHG Model, Swivel Wheel Plate Type.
Part Number |
---|
CAL-UHG-50GFB |
CAL-UHG-50MC |
CAL-UHG-50MCE |
CAL-UHG-50PB |
CAL-UHG-65MC |
CAL-UHG-65MCE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Caster Type | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Foil material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
816,869 VND | 1 Piece(s) | 6 Day(s) or more | - | Plate Type Universal | - | Low Floor Heavy Load | 220.01~320.00 | - | [Nylon] Black nylon | No | - | - | 84 | 84 | - | - | - | Reinforced nylon | ||
1,041,570 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Plate Type Universal / Low Floor Heavy Load | 74 | Low Floor Heavy Load | 320.01~485.00 | 400 | [Engineering Plastics] MC Nylon | Abrasion Resistance / Chemical Resistance | 64 | 64 | 84 | 84 | 50 | 38 | 42 | - | ||
1,374,479 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Plate Type Universal / Low Floor Heavy Load | 74 | [Antistatic] Electrical Conductivity | 320.01~485.00 | 400 | [Engineering Plastics] MC Nylon (Conductive) | Abrasion Resistance / Chemical Resistance / Antistatic | 64 | 64 | 84 | 84 | 50 | 38 | 42 | - | ||
912,631 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Plate Type Universal / Low Floor Heavy Load | 74 | Low Floor Heavy Load | 320.01~485.00 | 400 | Phenol | Abrasion Resistance / Chemical Resistance / Heat resistant | 64 | 64 | 84 | 84 | 50 | 38 | 42 | - | ||
1,597,362 VND | 1 Piece(s) | 4 Day(s) or more | - | Plate Type Universal / Low Floor Heavy Load | 89 | Low Floor Heavy Load | 485.01~750.00 | 600 | [Engineering Plastics] MC Nylon | Abrasion Resistance / Chemical Resistance | 78 | 78 | 100 | 100 | 65 | 48 | 52 | - | ||
2,422,995 VND | 1 Piece(s) | 6 Day(s) or more | - | Plate Type Universal / Low Floor Heavy Load | 89 | [Antistatic] Electrical Conductivity | 485.01~750.00 | 600 | [Engineering Plastics] MC Nylon (Conductive) | Abrasion Resistance / Chemical Resistance / Antistatic | 78 | 78 | 100 | 100 | 65 | 48 | 52 | - |