(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Swing Clamp (Standard Type) (AMWSW-W)

Air Swing Clamp (Standard Type) (AMWSW-W)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,753,426VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·It has a slim design that does not take up much space. ·It can be easily attached to the plate.

 
Part Number
AMWSW16L-W
AMWSW16R-W
AMWSW20L-W
AMWSW20R-W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCylinder internal diameter (The clamp force cannot be calculated from the cylinder internal diameter)
(Ø)
Stroke S
(mm)
Clamping Force
(kN)
Rotating Direction

8,753,426 VND

1 Piece(s) 12 Day(s) 10301.20.4Left

8,753,426 VND

1 Piece(s) 12 Day(s) 10301.20.4Right

10,117,818 VND

1 Piece(s) 12 Day(s) 10401.60.65Left

10,117,818 VND

1 Piece(s) 12 Day(s) 10401.60.65Right

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operation Method Swing Support Type Head side flange Rotation Angle θ 180°
Max. Pressure(MPa) 0.7 Rod Tip Shape Male thread Additional Functions No