(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ASFA-L W2 Series【1-10 Pieces Per Package】

ASFA-L W2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      46,146VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·Non-perforated (prevention of protruding from the band groove) design.
·The Rolled-Edge design prevents damage to the hose.
·The W2 type is compatible with both positive and negative drivers.
·The products are based on the German Industrial Standard DIN3017.

Part Number
W2L-16
W2L-22
W2L-27
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSHose O.D. Tightening Range (Min)
(mm)
Hose O.D. Tightening Range (Max.)
(mm)
Recommended Tightening Torque
(N·m)

46,146 VND

1 Piece(s) 8 Day(s) or more 108163.0

283,998 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) or more 1012223.0

291,966 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

9 Day(s) or more 1016273.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Types Band length fixed Material Stainless steel + steel Material of Bolt Steel