(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Vertical Type Toggle Clamp ST-VTC202

Vertical Type Toggle Clamp ST-VTC202

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      369,971VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
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
Similar ProductsSimilar Products
  • Order Qty.Số lượng đặt hàng :

    Check Price / Days to ship

  • PriceĐơn giá :
    ---
  • Total PriceTổng合計합계 :
    ---
  • Days to shipThời gian xuất hàng出荷日출하일 :
    ---
Product DetailProduct Detail

Product Description

[Application]
· Used as an assembly, inspection, and welding clamp.
[Features]
· Low-cost compared to other products.

Tool-Free Clamp (ST-VTC202) Features

Vertical Type Toggle Clamp ST-VTC202: related image

Outline drawing (ST-VTC202U)

Vertical Type Toggle Clamp ST-VTC202: related image

Outline drawing (ST-VTC20SF)

Vertical Type Toggle Clamp ST-VTC202: related image

Dimensional drawing (ST-VTC202SF)

Vertical Type Toggle Clamp ST-VTC202: related image

Dimensional drawing 2

Vertical Type Toggle Clamp ST-VTC202: related image

Dimensional drawing (ST-VTC202U)

Main BodyGripBolt, NutPad
SPCC zinc platingPolyvinyl chlorideSUM41Chloroprene rubber (CR)
Part NumberLL1Clamping Pressure
(kN)
Weight
(g)
ST-VTC202U75.245.81160
ST-VTC202SF62.633.3150
Part Number
ST-VTC202SF
ST-VTC202U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSClamp Screw Size Tip Screw Position Adjustment

379,620 VND

1 Piece(s) Same day 10-Not Adjustable (Fixed)

369,971 VND

1 Piece(s) 9 Day(s) 10[M6] M6Slide Adjustment
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSClamp Screw Size Tip Screw Position Adjustment

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Attaching Method Flange Base Tightening Force(N) 1000 Body Material SPCC
Clamp Screw Material SUM41 (Bolt, Nut)+Chloroprene Rubber (Pad) Product Category Main Body Tightening Force (Range Selectable)(N) 500~1049
Tip Screw Type Bolt with Rubber
Close

Comparison list