(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Temperature Controller (Digital Control Meter) [E5EC/AC] (Part Number)

Temperature Controller (Digital Control Meter) [E5EC/AC]
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,621,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A large white PV display realizes high visibility. Pursuing ease of use from selection to operation and setting. Added push-in Plus terminal block type to the 48 x 96 mm size lineup.
[Features]
·A white PV display with a height of 25 mm (E5AC) and 18 mm (E5EC/E5EC-B) has been adopted to improve visibility.
·Realization of high-speed sampling of 50 ms.
·For the 48 x 96 mm size, in addition to the screw terminal block, you can also select from the push-in Plus terminal block type that reduces wiring man-hours.
·Slim body with a depth of 60 mm (screw terminal block type).
·Easy connection with PLC by programless communication function. It is also possible to link between temperature controllers via component communication.
·A tool port is provided not only on the top of the main unit, but also on the front, and by connecting it to a computer using a communication conversion cable (sold separately), settings can be made without wiring the power supply. Easy setting from CX-Thermo (sold separately).

 
Part Number
E5EC-RX2DSM-000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOutput Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Specifications Communication Remote SP input Transmission input Transmission Output

5,533,130 VND

1 Piece(s) 6 Day(s) or more Relay contact1Key inputNo24 VAC/DCRelay OutputNo2 independentScrew terminal Block TypeNoneNone48×96 mmNoneNoneNone-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Input Method Thermocouple / Platinum temperature measuring resistor / Non-Contact Temperature Sensor / Voltage / Current Control Method ON/OFF Control / PID control with auto tuning Number of Input Points(pcs.) 1
Input type Full multi-input

Please check the type/dimensions/specifications of the part E5EC-RX2DSM-000 in the Temperature Controller (Digital Control Meter) [E5EC/AC] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E5EC-RX2DSM-000 trong chuỗi Temperature Controller (Digital Control Meter) [E5EC/AC].

Products like this...

Part Number
E5AC-CX2ASM-013
E5AC-CX4ASM-000
E5AC-PR4ASM-000
E5EC-RX2DSM-008
E5EC-RX2DSM-010
E5EC-RX2DSM-011
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngOutput Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Specifications Communication Remote SP input Transmission input Transmission Output

11,498,828 VND

1 Piece(s) 7 Day(s) or more Current1Key inputNo100 to 240 VACLinear Current OutputNo2 independentScrew terminal Block Type6None96×96 mmNonePresencePresence-

10,205,980 VND

1 Piece(s) 7 Day(s) or more Current1Key inputNo100 to 240 VACLinear Current OutputNo4 (auxiliary outputs 1 and 2 with same common and auxiliary outputs 3 and 4 with same common)Screw terminal Block TypeNoneNone96×96 mmNoneNoneNone-

10,852,603 VND

1 Piece(s) 8 Day(s) or more Position Proportional2Key inputNo100 to 240 VACRelay Output for Position ProportionRelay Output for Position Proportion4 (auxiliary outputs 1 and 2 with same common and auxiliary outputs 3 and 4 with same common)Screw terminal Block TypeNoneNone-NoneNone-None

7,896,127 VND

1 Piece(s) 56 Day(s) or more Relay contact1Key inputSSR Breakdown / Heater Breakage24 VAC/DCRelay OutputNo2 independentScrew terminal Block Type2148×96 mmRS-485NoneNone-

6,197,453 VND

1 Piece(s) 56 Day(s) or more Relay contact1Key inputSSR Breakdown / Heater Breakage24 VAC/DCRelay OutputNo2 independentScrew terminal Block Type4148×96 mmNoneNoneNone-

7,773,805 VND

1 Piece(s) 6 Day(s) or more Relay contact1Key inputSSR Breakdown / Heater Breakage24 VAC/DCRelay OutputNo2 independentScrew terminal Block Type6148×96 mmNonePresencePresence-