(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Temperature Controller (Digital Control Meter) [E5CC] (Part Number)

Temperature Controller (Digital Control Meter) [E5CC]
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      2,640,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A large white PV display realizes high visibility. Pursuing ease of use from selection to operation and setting. Added push-in Plus terminal block type lineup.
[Features]
・ Height of 15.2 mm, white PV display is used to improve visibility
・ Realization of high-speed sampling 50 ms
・ In addition to the screw terminal block type, you can select from the push-in Plus terminal block type that reduces wiring man-hours and the plug-in type that allows the terminal block to be attached and detached
・ Slim body with a depth of 60 mm (Screw terminal block type)
・ Easy connection with PLC by programless communication function. Coordination between temperature control is possible by component communication
·By using a communication exchange cable (sold separately) to connect to a computer, settings can be made without wiring the power supply. Easy to set up from CX-Thermo (sold separately)


 
Part Number
E5CC-QX2ASM-001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOutput Type Number of Control Points Number of Input Points
(pcs.)
Setting Method Failure Detecting Function IP Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Setting / indication method Temperature Range
(℃)
Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Heater burnout / SSR failure / heater overcurrent detection function Program type Specifications Input type Communication Remote SP input Transmission input Type Size
(mm)
Note

3,966,250 VND

1 Piece(s) Same day -11-Heater Breakage / SSR Breakdown-100 to 240 VACVoltage output (for driving SSR)No2 independent--Screw terminal Block Type21-Simplicity-Full multi-input------

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Control Method ON/OFF Control / PID control with auto tuning

Please check the type/dimensions/specifications of the part E5CC-QX2ASM-001 in the Temperature Controller (Digital Control Meter) [E5CC] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E5CC-QX2ASM-001 trong chuỗi Temperature Controller (Digital Control Meter) [E5CC].

Products like this...

Part Number
E5CC-CX1AUM-000
E5CC-CX2ASM-004
E5CC-CX2ASM-005
E5CC-QX2ASM-002
E5CC-QX2ASM-003
E5CC-QX2ASM-004
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngOutput Type Number of Control Points Number of Input Points
(pcs.)
Setting Method Failure Detecting Function IP Power Supply Voltage
(V)
Control Output 1 Control Output 2 Auxiliary output points Setting / indication method Temperature Range
(℃)
Terminal shape Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Heater burnout / SSR failure / heater overcurrent detection function Program type Specifications Input type Communication Remote SP input Transmission input Type Size
(mm)
Note

6,565,878 VND

1 Piece(s) 21 Day(s) or more -11---100 to 240 VACLinear current outputNo1--Plug-Ins TypeNone--Simplicity-Full multi-input------

8,901,820 VND

1 Piece(s) 6 Day(s) or more -11---100 to 240 VACLinear current outputNo2 independent--Screw terminal Block Type2--Simplicity-Full multi-inputRS-485-----

6,732,733 VND

1 Piece(s) 6 Day(s) or more -11---100 to 240 VACLinear current outputNo2 independent--Screw terminal Block Type4--Simplicity-Full multi-input------

8,573,626 VND

1 Piece(s) Same day -11-SSR Breakdown / Heater Breakage-100 to 240 VACVoltage output (for driving SSR)No2 independent--Screw terminal Block TypeNone1-Simplicity-Full multi-input------

8,284,153 VND

1 Piece(s) 6 Day(s) or more -11-SSR Breakdown / Heater Breakage-100 to 240 VACVoltage output (for driving SSR)No2 independent--Screw terminal Block TypeNone2 (for 3-phase heaters)-Simplicity-Full multi-input------

8,197,698 VND

1 Piece(s) 6 Day(s) or more -11---100 to 240 VACVoltage output (for driving SSR)No2 independent--Screw terminal Block Type2--Simplicity-Full multi-inputRS-485-----