(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A large white PV display realizes high visibility. Pursuing ease of use from selection to operation and setting. Added push-in Plus terminal block type lineup.
[Features]
・ Height of 15.2 mm, white PV display is used to improve visibility
・ Realization of high-speed sampling 50 ms
・ In addition to the screw terminal block type, you can select from the push-in Plus terminal block type that reduces wiring man-hours and the plug-in type that allows the terminal block to be attached and detached
・ Slim body with a depth of 60 mm (Screw terminal block type)
・ Easy connection with PLC by programless communication function. Coordination between temperature control is possible by component communication
·By using a communication exchange cable (sold separately) to connect to a computer, settings can be made without wiring the power supply. Easy to set up from CX-Thermo (sold separately)
Part Number |
---|
E5CC-QX3ASM-003 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Output Type | Number of Control Points | Number of Input Points (pcs.) | Setting Method | Failure Detecting Function | IP | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Auxiliary output points | Setting / indication method | Temperature Range (℃) | Terminal shape | Event Input (Point) | Heater Breakage, SSR Fault Detection Capability | Heater burnout / SSR failure / heater overcurrent detection function | Program type | Specifications | Input type | Communication | Remote SP input | Transmission input | Type | Size (mm) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8,542,723 VND | 1 Piece(s) | 6 Day(s) or more | - | 1 | 1 | - | Heater Breakage / SSR Breakdown | - | 100 to 240 VAC | Voltage output (for driving SSR) | No | 3 (one common) | - | - | Screw terminal Block Type | None | 2 (for 3-phase heaters) | - | Simplicity | - | Full multi-input | - | - | - | - | - | - |
Loading...Tải…
Control Method | ON/OFF Control / PID control with auto tuning |
---|
Please check the type/dimensions/specifications of the part E5CC-QX3ASM-003 in the Temperature Controller (Digital Control Meter) [E5CC] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E5CC-QX3ASM-003 trong chuỗi Temperature Controller (Digital Control Meter) [E5CC].
Part Number |
---|
E5CC-CX1AUM-000 |
E5CC-CX2ASM-004 |
E5CC-CX2ASM-005 |
E5CC-QX3ASM-004 |
E5CC-QX3ASM-006 |
E5CC-QX3DSM-000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Output Type | Number of Control Points | Number of Input Points (pcs.) | Setting Method | Failure Detecting Function | IP | Power Supply Voltage (V) | Control Output 1 | Control Output 2 | Auxiliary output points | Setting / indication method | Temperature Range (℃) | Terminal shape | Event Input (Point) | Heater Breakage, SSR Fault Detection Capability | Heater burnout / SSR failure / heater overcurrent detection function | Program type | Specifications | Input type | Communication | Remote SP input | Transmission input | Type | Size (mm) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,565,878 VND | 1 Piece(s) | 21 Day(s) or more | - | 1 | 1 | - | - | - | 100 to 240 VAC | Linear current output | No | 1 | - | - | Plug-Ins Type | None | - | - | Simplicity | - | Full multi-input | - | - | - | - | - | - | ||
8,901,820 VND | 1 Piece(s) | 6 Day(s) or more | - | 1 | 1 | - | - | - | 100 to 240 VAC | Linear current output | No | 2 independent | - | - | Screw terminal Block Type | 2 | - | - | Simplicity | - | Full multi-input | RS-485 | - | - | - | - | - | ||
6,732,733 VND | 1 Piece(s) | 6 Day(s) or more | - | 1 | 1 | - | - | - | 100 to 240 VAC | Linear current output | No | 2 independent | - | - | Screw terminal Block Type | 4 | - | - | Simplicity | - | Full multi-input | - | - | - | - | - | - | ||
8,284,153 VND | 1 Piece(s) | 6 Day(s) or more | - | 1 | 1 | - | - | - | 100 to 240 VAC | Voltage output (for driving SSR) | No | 3 (one common) | - | - | Screw terminal Block Type | 2 | - | - | Simplicity | - | Full multi-input | RS-485 | - | - | - | - | - | ||
6,345,078 VND | 1 Piece(s) | 6 Day(s) or more | - | 1 | 1 | - | - | - | 100 to 240 VAC | Voltage output (for driving SSR) | No | 3 (one common) | - | - | Screw terminal Block Type | 2 | - | - | Simplicity | - | Full multi-input | - | - | Presence | - | - | - | ||
5,569,368 VND | 1 Piece(s) | 6 Day(s) or more | - | 1 | 1 | - | - | - | 24 VAC/DC | Voltage output (for driving SSR) | No | 3 (one common) | - | - | Screw terminal Block Type | None | - | - | Simplicity | - | Full multi-input | - | - | - | - | - | - |