(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT] (Part Number)

Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,962,962VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From selection to operation and maintenance, the best-selling temperature controller Thermac NEO series is convincing.
A high-performance type that responds to faster and more accurate temperature and process control, and a program type that expands the range of compatible applications are also available.

 
Part Number
E5CN-HV2BF AC100-240
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInput Method Output Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Option Event Input
(Point)
Heater burnout / SSR failure / heater overcurrent detection function Program type Specifications Communication Transmission Output

11,263,463 VND

1 Piece(s) 6 Day(s) or more Thermocouple / Platinum temperature measuring resistor / Voltage / CurrentLinear Voltage1Key inputNo100 to 240 VACLinear voltage outputNo-2None-48×48 mm high-performance typeNone1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Control Method ON/OFF Control / PID control with auto tuning Number of Input Points(pcs.) 1 Case color Black
Auxiliary output points 2

Please check the type/dimensions/specifications of the part E5CN-HV2BF AC100-240 in the Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần E5CN-HV2BF AC100-240 trong chuỗi Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT].

Products like this...

Part Number
E5AN-HAA2HHBB AC100-240
E5AN-HAA2HHBF AC100-240
E5AN-HPRR2BB AC100-240
E5EN-HAA2HB AC100-240
E5EN-HAA2HH02B-FLK AC100-240
E5EN-HAA2HH03B-FLK AC100-240
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngInput Method Output Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Option Event Input
(Point)
Heater burnout / SSR failure / heater overcurrent detection function Program type Specifications Communication Transmission Output

13,014,378 VND

1 Piece(s) 6 Day(s) or more Platinum temperature measuring resistor / Thermocouple---Heater Over current / SSR Breakdown / Heater Breakage100 to 240 VACOutput Unit MethodOutput Unit Method-4Detection for single or three-phase heater----

13,876,145 VND

1 Piece(s) 6 Day(s) or more Platinum temperature measuring resistor / Thermocouple---Heater Over current / SSR Breakdown / Heater Breakage100 to 240 VACOutput Unit MethodOutput Unit Method-2Detection for single or three-phase heater----

14,522,371 VND

1 Piece(s) 6 Day(s) or more Platinum temperature measuring resistor / Thermocouple----100 to 240 VACRelay Output for Position ProportionalRelay Output for Position Proportional-------

9,561,835 VND

1 Piece(s) 7 Day(s) or more Voltage / Current / Platinum temperature measuring resistor / ThermocoupleCurrent / Linear Voltage / SSR Drive Output Voltage / Relay contact2RSP Input / Key inputHeater Over current / SSR Breakdown / Heater Breakage100 to 240 VACOutput Unit SystemOutput Unit System-2Detection for single-phase heater-48×96 mm high-performance typeNoneNone

11,500,910 VND

1 Piece(s) 6 Day(s) Voltage / Current / Platinum temperature measuring resistor / ThermocoupleCurrent / Linear Voltage / SSR Drive Output Voltage / Relay contact2RSP Input / Key inputHeater Over current / SSR Breakdown / Heater Breakage100 to 240 VACOutput Unit SystemOutput Unit System-2Detection for single or three-phase heater-48×96 mm high-performance typeRS-422, CompoWay/FNone

12,362,676 VND

1 Piece(s) 7 Day(s) or more Voltage / Current / Platinum temperature measuring resistor / ThermocoupleCurrent / Linear Voltage / SSR Drive Output Voltage / Relay contact2RSP Input / Key inputHeater Over current / SSR Breakdown / Heater Breakage100 to 240 VACOutput Unit SystemOutput Unit System-2Detection for single or three-phase heater-48×96 mm high-performance typeRS-485, CompoWay/FNone