(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT] (Part Number)

Thermac NEO Temperature Controller (Digital Control Meter) [E5□N/E5□N-H/E5□N-HT]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,962,962VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

From selection to operation and maintenance, the best-selling temperature controller Thermac NEO series is convincing.
A high-performance type that responds to faster and more accurate temperature and process control, and a program type that expands the range of compatible applications are also available.

 
Part Number
E5CN-HQQ2B AC100-240
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngInput Method Output Type Number of Control Points Setting Method Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Control Output 2 Option Event Input
(Point)
Heater burnout / SSR failure / heater overcurrent detection function Program type Specifications Communication Transmission Output

6,962,962 VND

1 Piece(s) 6 Day(s) or more Thermocouple / Platinum temperature measuring resistor / Voltage / CurrentSSR Drive Output Voltage2Key inputNo100 to 240 VACVoltage output (for driving SSR)Voltage Output (for SSR Drive)-2None-48×48 mm high-performance typeNoneNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Control Method ON/OFF Control / PID control with auto tuning Number of Input Points(pcs.) 1 Case color Black
Auxiliary output points 2