(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
General-purpose enclosed switch with high shut-off capacity and high durability
[Features]
· ZE, ZV, and ZV2 types have built-in Z type general-purpose basic switch.
· Highly durable and has a large shutoff capacity.
· There are three types of mounting methods: side, bottom and side diagonal, as well as abundant actuator types.
· Connecting is easy since the terminal of the built-in switch is on the front when the cover is removed.
· Models with ground terminals support CE Marking.
· UL/CSA/CCC certified (contact the manufacturer for the certification format).
Part Number |
---|
D4SL-N2GFA-D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Main Body Size | Environment | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Specification of Terminal | Mounting system | Contact format | Release key type | Lock / release system | Operating key insertion direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,327,428 VND | 1 Piece(s) | 6 Day(s) or more | [Others] Key | Small | Standard | TUV / UL / GB(CCC) / EN | IP67 | 15 | 15 | Mutual insulation double-throw | 100 | 5 | DC125V | 1 | 39 | 39 | 179.9 | - | - | 24 VDC (Orange LED) | - | - | - | - | - | G1/2 | Terminal Block Type | Mountable in Side Direction (Mountable on 4 Surfaces) | 3NC+1NC/1NO | General Key (Metal) | Mechanical Lock / Solenoid Release Model | Horizontal Direction |
Loading...Tải…
Operating Temperature Range(°C) | -10::55 |
---|
Please check the type/dimensions/specifications of the part D4SL-N2GFA-D in the Small Solenoid Lock / Safety Door Switch [D4SL-N] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D4SL-N2GFA-D trong chuỗi Small Solenoid Lock / Safety Door Switch [D4SL-N].
Part Number |
---|
D4SL-N2AFG-N |
D4SL-N2CFA |
D4SL-N2CFA-N |
D4SL-N2GFG-D |
D4SL-N2HFA-D |
D4SL-N2HFA-DN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Detector Shape | Main Body Size | Environment | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Specification of Terminal | Mounting system | Contact format | Release key type | Lock / release system | Operating key insertion direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,882,500 VND | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Not Included | - | - | - | - | - | - | - | - | 1NC / 1NO + 1NC / 1NO (short circuit between door monitor and lock monitor) | - | Solenoid Lock / Mechanical Release Model | - | ||
3,197,500 VND | 1 Piece(s) | 7 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Not Included | - | - | - | - | - | - | - | - | 2NC + 1NC / 1NO (Short circuit between door monitor and lock monitor) | - | Mechanical Lock / Solenoid Release Model | - | ||
2,881,250 VND | 1 Piece(s) | 7 Day(s) or more | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Not Included | - | - | - | - | - | - | - | - | 2NC + 1NC / 1NO (Short circuit between door monitor and lock monitor) | - | Mechanical Lock / Solenoid Release Model | - | ||
3,327,428 VND | 1 Piece(s) | 6 Day(s) or more | [Others] Key | Small | Standard | EN / UL / GB(CCC) / TUV | IP67 | 15 | 15 | Mutual insulation double-throw | 100 | 5 | DC125V | 1 | 39 | 39 | 179.9 | - | - | 24 VDC (Orange LED) | - | - | - | - | - | G1/2 | Terminal Block Type | Mountable in Side Direction (Mountable on 4 Surfaces) | 3NC+1NC/1NO | General Key (Metal) | Solenoid Lock / Mechanical Release Model | Horizontal Direction | ||
3,395,595 VND | 1 Piece(s) | 7 Day(s) or more | [Others] Key | Small | Standard | EN / UL / GB(CCC) / TUV | IP67 | 15 | 15 | Mutual insulation double-throw | 100 | 5 | DC125V | 1 | 39 | 39 | 179.9 | - | - | 24 VDC (Orange LED) | - | - | - | - | - | G1/2 | Terminal Block Model | Side Surface Direction Mounting (4-Directional Mountable) | 3 NC + 2 NC | General Model Key (Metal) | Mechanical Lock / Solenoid Release Model | Horizontal | ||
3,044,091 VND | 1 Piece(s) | 4 Day(s) or more | [Others] Key | Small | Standard | EN / UL / GB(CCC) / TUV | IP67 | 15 | 15 | Mutual insulation double-throw | 100 | 5 | DC125V | 1 | 39 | 39 | 155 | - | - | 24 VDC (Orange LED) | - | - | - | - | - | G1/2 | Connector Model | Side Surface Direction Mounting (4-Directional Mountable) | 3 NC + 2 NC | General Model Key (Metal) | Mechanical Lock / Solenoid Release Model | Horizontal |