(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Small Solenoid Lock / Safety Door Switch [D4SL-N] (Part Number)

Small Solenoid Lock / Safety Door Switch [D4SL-N]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      962,003VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

General-purpose enclosed switch with high shut-off capacity and high durability
[Features]
· ZE, ZV, and ZV2 types have built-in Z type general-purpose basic switch.
· Highly durable and has a large shutoff capacity.
· There are three types of mounting methods: side, bottom and side diagonal, as well as abundant actuator types.
· Connecting is easy since the terminal of the built-in switch is on the front when the cover is removed.
· Models with ground terminals support CE Marking.
· UL/CSA/CCC certified (contact the manufacturer for the certification format).

Part Number
D4SL-N2HFA-D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetector Shape Main Body Size Environment Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Mounting system Contact format Release key type Lock / release system Operating key insertion direction

3,395,595 VND

1 Piece(s) 7 Day(s) or more [Others] KeySmallStandardTUV / UL / GB(CCC) / ENIP671515Mutual insulation double-throw1005DC125V13939179.9--24 VDC (Orange LED)-----G1/2Terminal Block ModelSide Surface Direction Mounting (4-Directional Mountable)3 NC + 2 NCGeneral Model Key (Metal)Mechanical Lock / Solenoid Release ModelHorizontal

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Operating Temperature Range(°C) -10::55

Please check the type/dimensions/specifications of the part D4SL-N2HFA-D in the Small Solenoid Lock / Safety Door Switch [D4SL-N] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần D4SL-N2HFA-D trong chuỗi Small Solenoid Lock / Safety Door Switch [D4SL-N].

Products like this...

Part Number
D4SL-N2AFG-N
D4SL-N2CFA
D4SL-N2CFA-N
D4SL-N2HFA-DN
D4SL-N2HFG-D
D4SL-N2HFG-DN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetector Shape Main Body Size Environment Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Mounting system Contact format Release key type Lock / release system Operating key insertion direction

2,882,500 VND

1 Piece(s) Same day -----------------Not Included--------1NC / 1NO + 1NC / 1NO (short circuit between door monitor and lock monitor)-Solenoid Lock / Mechanical Release Model-

3,197,500 VND

1 Piece(s) 7 Day(s) or more -----------------Not Included--------2NC + 1NC / 1NO (Short circuit between door monitor and lock monitor)-Mechanical Lock / Solenoid Release Model-

2,881,250 VND

1 Piece(s) 7 Day(s) or more -----------------Not Included--------2NC + 1NC / 1NO (Short circuit between door monitor and lock monitor)-Mechanical Lock / Solenoid Release Model-

3,044,091 VND

1 Piece(s) 4 Day(s) or more [Others] KeySmallStandardEN / UL / GB(CCC) / TUVIP671515Mutual insulation double-throw1005DC125V13939155--24 VDC (Orange LED)-----G1/2Connector ModelSide Surface Direction Mounting (4-Directional Mountable)3 NC + 2 NCGeneral Model Key (Metal)Mechanical Lock / Solenoid Release ModelHorizontal

3,395,595 VND

1 Piece(s) 6 Day(s) or more [Others] KeySmallStandardEN / UL / GB(CCC) / TUVIP671515Mutual insulation double-throw1005DC125V13939179.9--24 VDC (Orange LED)-----G1/2Terminal Block ModelSide Surface Direction Mounting (4-Directional Mountable)3 NC + 2 NCGeneral Model Key (Metal)Solenoid Lock / Mechanical Release ModelHorizontal

3,044,091 VND

1 Piece(s) 4 Day(s) or more [Others] KeySmallStandardEN / UL / GB(CCC) / TUVIP671515Mutual insulation double-throw1005DC125V13939155--24 VDC (Orange LED)-----G1/2Connector ModelSide Surface Direction Mounting (4-Directional Mountable)3 NC + 2 NCGeneral Model Key (Metal)Solenoid Lock / Mechanical Release ModelHorizontal