(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Angled-Kun, Joint Bracket (Bright Chromate)

Angled-Kun, Joint Bracket (Bright Chromate)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      239,026VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ Joint fitting is a connection fitting for free angle L40 (3.2 × 40 × 40)
・ The machine base and bracket can be assembled by using the free angle and each joint fitting

 
Part Number
N-501542-NO1
N-501542-NO2
N-501542-NO3-L
N-501542-NO3-R
N-501542-NO4
N-501542-NO5
N-501542-NO6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength
(mm)
Specifications

252,571 VND

1 Piece(s) 11 Day(s) or more 100X100Corner No.1

239,026 VND

1 Piece(s) 11 Day(s) or more 100X100Through Corner No. 2

243,410 VND

1 Piece(s) 6 Day(s) or more 11X25Stopper Left No.3

243,410 VND

1 Piece(s) 11 Day(s) or more 70Stopper Right No.3

350,981 VND

1 Piece(s) 11 Day(s) or more 181Three-Direction Through Corner No.4

360,545 VND

1 Piece(s) 11 Day(s) or more 115Four-Direction Through Corner No.5

252,571 VND

1 Piece(s) 11 Day(s) or more 95Xφ12Plinth No.6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Steel Surface Treatment Bright chromate