(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Vise, GH-51000

Hand Vise, GH-51000
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      620,317VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • There are some errors in the contents of the catalog.
    (error) Clamping force (N) MAX
    (Correction) Clamping force (N)

Product Description

MISUMI-VONA supplies carefully selected products made by leading Asian manufacturers, based on our customers' needs. Please select products according to your intended application. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. As well as their own products, they supply OEM products for other manufacturers, and have expanded with manufacturing sites in Europe and North America. This manufacturer is a world leader in jig parts.

 
Part Number
GH-51000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

620,317 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tightening Force(N) 2000 Body Material SS400 Tip Bolt Position Adjustment Not Adjustable (Fixed)

Please check the type/dimensions/specifications of the part GH-51000 in the Hand Vise, GH-51000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GH-51000 trong chuỗi Hand Vise, GH-51000.