(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Photoelectric Sensor for Transparent Object Detection [E3S]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 300 and 10000
● Sensing modes : Retro-Reflective
● Output Mode : NPN
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
Part Number |
---|
E3S-R11 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Light Source | Case Material | Detection Distance (mm) | Ambient Operating Temperature (°C) | Power Supply Voltage (V) | Output Mode | Connection Method | Cable length (m) | Overview | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,826,625 VND | 1 Piece(s) | 7 Day(s) or more | [Red] Red light emitting diode | [Plastic] Polybutylene Terephthalate | 1000 | 0~40 | 10-30 V DC | NPN open-collector | Pre-wired | 2 | Horizontal type plastic case | With MSR function |
Loading...Tải…
Type | Photoelectric sensor | Detected Objects | Opaque Objects / Transparent Objects | Detection Method | Retro reflective |
---|---|---|---|---|---|
Amplifier Installation Type | Amplifier Built-in Type | Reflection type detection method | Retro-Reflective | Operating Environment | Standard |
Ambient Operating Temperature(%) | 35::85 | Protection Structure | IP67 | Operation Mode | Light ON/Dark-ON (selectable) |
Response time (standard mode)(ms) | 1 |