(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
High-precision and compact worm gearbox. Shaft diameter ø5~. Choose from an abundant selection of reduction ratios, from 1: 10 to 1: 50. The full surface is the reference surface, and there are no restrictions on the mounting direction.
Can be mounted quickly thanks to its screw hole machining, already completed. Lubricated with lubricating oil.
Part Number |
---|
WS65R-020 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Ratio | Axis Dia. (φ) | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Full length A (mm) | Full length B (mm) | Total height C (mm) | Mounting Screw | Mounting screw depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,092,388 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 20 | 6 | 6 | 8 | 65 | 55 | 55 | 8-M4 | 6 |
Loading...Tải…
Mounting Class | No Leg | Type | Worm Gear | With or Without Motors | No |
---|---|---|---|---|---|
Output Shaft Type | Solid | Output Shaft Placement | Other single shafts | Material of Body | Aluminum |
Body surface treatment | Black anodize treated | Shaft Material | S45C |
Please check the type/dimensions/specifications of the part WS65R-020 in the KG Gearbox W-BOX series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WS65R-020 trong chuỗi KG Gearbox W-BOX.
Part Number |
---|
WS55R-030 |
WS60R-040 |
WS60R-050 |
WS65R-030 |
WS75R-040 |
WS75R-050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Ratio | Axis Dia. (φ) | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Full length A (mm) | Full length B (mm) | Total height C (mm) | Mounting Screw | Mounting screw depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,418,146 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 30 | 5 | 5 | 8 | 55 | 45 | 45 | 8-M3 | 6 | ||
5,708,716 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 40 | 5 | 5 | 8 | 60 | 50 | 55 | 8-M3 | 6 | ||
5,830,528 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 50 | 5 | 5 | 8 | 60 | 50 | 55 | 8-M3 | 6 | ||
6,215,993 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 30 | 6 | 6 | 8 | 65 | 55 | 55 | 8-M4 | 6 | ||
6,946,745 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 40 | 6 | 6 | 10 | 75 | 60 | 70 | 8-M4 | 8 | ||
7,154,715 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 50 | 6 | 6 | 10 | 75 | 60 | 70 | 8-M4 | 8 |