(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
KG Gearbox W-BOX (Part Number)

KG Gearbox W-BOX
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,364,888VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High-precision and compact worm gearbox. Shaft diameter ø5~. Choose from an abundant selection of reduction ratios, from 1: 10 to 1: 50. The full surface is the reference surface, and there are no restrictions on the mounting direction.
Can be mounted quickly thanks to its screw hole machining, already completed. Lubricated with lubricating oil.

Part Number
WS65R-030
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRatio Axis Dia.
(φ)
Shaft Diameter 1
(φ)
Shaft Diameter 2
(φ)
Full length A
(mm)
Full length B
(mm)
Total height C
(mm)
Mounting Screw Mounting screw depth
(mm)

6,215,993 VND

1 Piece(s) 4 Day(s) or more 10306686555558-M46

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Class No Leg Type Worm Gear With or Without Motors No
Output Shaft Type Solid Output Shaft Placement Other single shafts Material of Body Aluminum
Body surface treatment Black anodize treated Shaft Material S45C

Please check the type/dimensions/specifications of the part WS65R-030 in the KG Gearbox W-BOX series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WS65R-030 trong chuỗi KG Gearbox W-BOX.

Products like this...

Part Number
WS60R-040
WS60R-050
WS65R-020
WS75R-040
WS75R-050
WS80R-010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSRatio Axis Dia.
(φ)
Shaft Diameter 1
(φ)
Shaft Diameter 2
(φ)
Full length A
(mm)
Full length B
(mm)
Total height C
(mm)
Mounting Screw Mounting screw depth
(mm)

5,708,716 VND

1 Piece(s) 4 Day(s) or more 10405586050558-M36

5,830,528 VND

1 Piece(s) 4 Day(s) or more 10505586050558-M36

6,092,388 VND

1 Piece(s) 4 Day(s) or more 10206686555558-M46

6,946,745 VND

1 Piece(s) 4 Day(s) or more 104066107560708-M48

7,154,715 VND

1 Piece(s) 4 Day(s) or more 105066107560708-M48

6,872,270 VND

1 Piece(s) 4 Day(s) or more 101088108065708-M510