(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
KG Gearbox B-SET (Part Number)

KG Gearbox B-SET
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,256,063VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Economy type compact bevel gear set. Shaft diameter ø4~. Choose from speed ratios 1: 1 and 1: 2. Both sides are mounting reference surfaces, and drilled hole machining has been applied to the body to facilitate quick mounting.
Drilled holes can also be used as pilot holes. Plastic cover included.

Features

●A compact bevel gear box.
●Low cost is set as economical series.
●Open type, plastic cover is included.
●Aluminum is adopted in the body, realizing weight saving.

Specification

●Shaft End Shape ΦD:Φ
●SPQ(piece):1

Warning

●Oil-free plain bearings require periodic application of grease to the tooth surface.
Part Number
BE70L-002A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRatio Axis Dia.
(φ)
Shaft Diameter 1
(φ)
Shaft Diameter 2
(φ)
Full length A
(mm)
Full length B
(mm)
Total height A
(mm)
Depth J
(mm)
Mounting Screw Mounting screw depth
(mm)

1,697,601 VND

1 Piece(s) 4 Day(s) or more 10266670507030Ø 4.3 (through hole)/Ø 8 (counterbore diameter)4.5 (Depth of Counter Bore)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Class No Leg Type Bevel gear With or Without Motors No
Output Shaft Type Solid Output Shaft Placement Other single shafts Material of Body Aluminum
Body surface treatment Black anodize treated Shaft Material SUS303

Please check the type/dimensions/specifications of the part BE70L-002A in the KG Gearbox B-SET series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BE70L-002A trong chuỗi KG Gearbox B-SET.

Products like this...

Part Number
BE55L-002
BE70L-001A
BE70L-001B
BE70L-002B
BE88L-001B
BE88L-002A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSRatio Axis Dia.
(φ)
Shaft Diameter 1
(φ)
Shaft Diameter 2
(φ)
Full length A
(mm)
Full length B
(mm)
Total height A
(mm)
Depth J
(mm)
Mounting Screw Mounting screw depth
(mm)

1,555,170 VND

1 Piece(s) 4 Day(s) or more 10255555405525Ø 3.4 (through hole)/Ø 6.5 (counterbore diameter)3.5 (Depth of Counter Bore)

1,563,385 VND

1 Piece(s) 4 Day(s) or more 10166670507030Ø 4.3 (through hole)/Ø 8 (counterbore diameter)4.5 (Depth of Counter Bore)

1,611,245 VND

1 Piece(s) 4 Day(s) or more 10188870507030Ø 4.3 (through hole)/Ø 8 (counterbore diameter)4.5 (Depth of Counter Bore)

1,746,555 VND

1 Piece(s) 4 Day(s) or more 10288870507030Ø 4.3 (through hole)/Ø 8 (counterbore diameter)4.5 (Depth of Counter Bore)

2,447,008 VND

1 Piece(s) 4 Day(s) or more 10112121288638840Ø 5.2 (through hole)/Ø 9.5 (counterbore diameter)5.5 (Depth of Counter Bore)

2,465,086 VND

1 Piece(s) 4 Day(s) or more 10210101088638840Ø 5.2 (through hole)/Ø 9.5 (counterbore diameter)5.5 (Depth of Counter Bore)