(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Economy type compact bevel gear set. Shaft diameter ø4~. Choose from speed ratios 1: 1 and 1: 2. Both sides are mounting reference surfaces, and drilled hole machining has been applied to the body to facilitate quick mounting.
Drilled holes can also be used as pilot holes. Plastic cover included.
Part Number |
---|
BE40L-001 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Ratio | Axis Dia. (φ) | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Full length A (mm) | Full length B (mm) | Total height A (mm) | Depth J (mm) | Mounting Screw | Mounting screw depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,256,063 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1 | 4 | 4 | 4 | 40 | 30 | 40 | 18 | Ø 3.4 (through hole)/Ø 6.5 (counterbore diameter) | 3.5 (Depth of Counter Bore) |
Loading...Tải…
Mounting Class | No Leg | Type | Bevel gear | With or Without Motors | No |
---|---|---|---|---|---|
Output Shaft Type | Solid | Output Shaft Placement | Other single shafts | Material of Body | Aluminum |
Body surface treatment | Black anodize treated | Shaft Material | SUS303 |
Please check the type/dimensions/specifications of the part BE40L-001 in the KG Gearbox B-SET series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BE40L-001 trong chuỗi KG Gearbox B-SET.
Part Number |
---|
BE55L-001 |
BE55L-002 |
BE70L-001A |
BE70L-001B |
BE70L-002A |
BE70L-002B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Ratio | Axis Dia. (φ) | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Full length A (mm) | Full length B (mm) | Total height A (mm) | Depth J (mm) | Mounting Screw | Mounting screw depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,419,858 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1 | 5 | 5 | 5 | 55 | 40 | 55 | 25 | Ø 3.4 (through hole)/Ø 6.5 (counterbore diameter) | 3.5 (Depth of Counter Bore) | ||
1,555,170 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 2 | 5 | 5 | 5 | 55 | 40 | 55 | 25 | Ø 3.4 (through hole)/Ø 6.5 (counterbore diameter) | 3.5 (Depth of Counter Bore) | ||
1,563,385 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1 | 6 | 6 | 6 | 70 | 50 | 70 | 30 | Ø 4.3 (through hole)/Ø 8 (counterbore diameter) | 4.5 (Depth of Counter Bore) | ||
1,611,245 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1 | 8 | 8 | 8 | 70 | 50 | 70 | 30 | Ø 4.3 (through hole)/Ø 8 (counterbore diameter) | 4.5 (Depth of Counter Bore) | ||
1,697,601 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 2 | 6 | 6 | 6 | 70 | 50 | 70 | 30 | Ø 4.3 (through hole)/Ø 8 (counterbore diameter) | 4.5 (Depth of Counter Bore) | ||
1,746,555 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 2 | 8 | 8 | 8 | 70 | 50 | 70 | 30 | Ø 4.3 (through hole)/Ø 8 (counterbore diameter) | 4.5 (Depth of Counter Bore) |