(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
High-precision and compact bevel gearbox. Choose from speed ratios 1: 1 and 1: 2. Abundant lineup of shaft diameters available, from ø3 to ø25. The full surface is the reference surface, and there are no restrictions on the mounting direction.
Can be mounted quickly thanks to its screw hole machining, already completed. Lubricated with grease and maintenance-free.
Part Number |
---|
BS65T-002 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Ratio | Axis Dia. (φ) | Output Shaft Type | Output Shaft Placement | Material of Body | Body surface treatment | Shaft Material | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Shaft Diameter 3 (φ) | Full length A (mm) | Total length Z (mm) | Full length B (mm) | Total height A (mm) | Depth C (mm) | Mounting Screw | Mounting screw depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,531,855 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 2 | 6 | Solid | Other two axles | Aluminum | Black anodize treated | SUS303 | 6 | 6 | 6 | 65 | 105 | - | - | 25 | 12-M4 | 6 |
Loading...Tải…
Mounting Class | No Leg | Type | Bevel gear | With or Without Motors | No |
---|
Please check the type/dimensions/specifications of the part BS65T-002 in the KG Gearbox B-BOX series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BS65T-002 trong chuỗi KG Gearbox B-BOX.
Part Number |
---|
BS105T-002 |
BS35L-001 |
BS45L-001 |
BS80L-001 |
BS80L-002 |
BS80T-001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Ratio | Axis Dia. (φ) | Output Shaft Type | Output Shaft Placement | Material of Body | Body surface treatment | Shaft Material | Shaft Diameter 1 (φ) | Shaft Diameter 2 (φ) | Shaft Diameter 3 (φ) | Full length A (mm) | Total length Z (mm) | Full length B (mm) | Total height A (mm) | Depth C (mm) | Mounting Screw | Mounting screw depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10,307,156 VND | 1 Piece(s) | 6 Day(s) or more | 10 | 2 | 12 | Solid | Other two axles | Aluminum | Black anodize treated | SUS303 | 12 | 12 | 12 | 105 | 170 | - | - | 40 | 12-M6 | 7 | ||
2,723,886 VND | 1 Piece(s) | 92 Day(s) or more | 10 | 1 | 3 | Solid | Other single shafts | Aluminum | Black anodize treated | SUS303 | 3 | 3 | - | 35 | - | - | 35 | 14 | 10-M2 | 4 | ||
2,816,993 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1 | 4 | Solid | Other single shafts | Aluminum | Black anodize treated | SUS303 | 4 | 4 | - | 45 | - | - | 45 | 18 | 10-M3 | 4 | ||
3,172,548 VND | 1 Piece(s) | 92 Day(s) or more | 10 | 1 | 8 | Solid | Other single shafts | Aluminum | Black anodize treated | SUS303 | 8 | 8 | - | 80 | - | - | 80 | 30 | 10-M5 | 6 | ||
3,429,993 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 2 | 8 | Solid | Other single shafts | Aluminum | Black anodize treated | SUS303 | 8 | 8 | - | 80 | - | - | 80 | 30 | 10-M5 | 6 | ||
5,564,286 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1 | 8 | Solid | Other two axles | Aluminum | Black anodize treated | SUS303 | 8 | 8 | 8 | 80 | 130 | - | - | 30 | 12-M5 | 6 |